Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all New Unica
Schneider Electric NU910030U Image

NU910030U

Schneider Electric NU910030U Image
NU910030U

New Unica - rocker - for switch - 1 module - aluminium

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    New Unica
    accessory / separate part category
    Adaptation accessory
    product or component type
    Rocker
    number of modules
    1 module
    device presentation
    Rocker
    fixing mode
    Clip-in
    colour tint
    Aluminium
    Complementary
    product destination
    Switch
    surface finish
    Brilliant
    material
    Thermoplastic ABS-UV stabilised: rocker
    depth
    9 mm
    width
    22.5 mm
    height
    45 mm
    net weight
    0.002 kg
    type of packing
    Flow-pack
    Environment
    IK degree of protection
    IK04
    IP degree of protection
    IP20
    environmental characteristic
    Alcohol
    Window-cleaning fluid
    Acetone
    Petrol
    Bleach
    Ammonia
    Oil
    UV resistant
    Liquid soap
    environmental health and issues
    Halogen free
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • View more View less

    Documents

    Language
    • English2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalogue Unica 2019 (Version 1.1)
    Description
    Irresistibly Unica: Irresistibly beautiful - Irresistibly simple - Irresistibly future-proof Installation simplified - Smart design - Diversity - Intuitive user interfaces Unica Studio, Unica Studio Color, Unica Studio Metal, Unica Pure Unica System + surface installation, Unica System + flush installation - Simply efficient installation Unica Wiser - Unica KNX Unica antibacterial
    Size pdf
    Size 41.5 MB
    Date 2/8/19
    Description
    Irresistibly Unica: Irresistibly beautiful - Irresistibly simple - Irresistibly future-proof Installation simplified - Smart design - Diversity - Intuitive user interfaces Unica Studio, Unica Studio Color, Unica Studio Metal, Unica Pure Unica System + surface installation, Unica System + flush installation - Simply efficient installation Unica Wiser - Unica KNX Unica antibacterial
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NU910030U_ROHS_DECLARATION
    Description
    NU910030U_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    NU910030U_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /