Welcome to the Schneider Electric corporate Website

Select your location

View all   New Unica
Schneider Electric NU910054N Image

NU910054N

Schneider Electric NU910054N Image
NU910054N

New Unica - rocker - for switch with indicator - 1 module - anthracite

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    New Unica
    accessory / separate part category
    Adaptation accessory
    product or component type
    Rocker
    number of modules
    1 module
    device presentation
    Rocker
    fixing mode
    Clip-in
    colour tint
    Anthracite (RAL 7021)
    Complementary
    product destination
    Switch with indicator
    surface finish
    Matt
    material
    Thermoplastic ABS-UV stabilised: rocker
    PC: visor
    type of packing
    Flow-pack
    Environment
    IK degree of protection
    IK04
    IP degree of protection
    IP20
    environmental characteristic
    Window-cleaning fluid
    Petrol
    Alcohol
    Acetone
    Ammonia
    Bleach
    Oil
    UV resistant
    Liquid soap
    environmental health and issues
    Halogen free
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French1
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalogue Unica 2019 (Version 1.1)
    Description
    Irresistibly Unica: Irresistibly beautiful - Irresistibly simple - Irresistibly future-proof Installation simplified - Smart design - Diversity - Intuitive user interfaces Unica Studio, Unica Studio Color, Unica Studio Metal, Unica Pure Unica System + surface installation, Unica System + flush installation - Simply efficient installation Unica Wiser - Unica KNX Unica antibacterial
    prp.document.label.format pdf
    Size 41.5 MB
    Date 2/8/19
    Description
    Irresistibly Unica: Irresistibly beautiful - Irresistibly simple - Irresistibly future-proof Installation simplified - Smart design - Diversity - Intuitive user interfaces Unica Studio, Unica Studio Color, Unica Studio Metal, Unica Pure Unica System + surface installation, Unica System + flush installation - Simply efficient installation Unica Wiser - Unica KNX Unica antibacterial
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 222.2 KB
    Date 9/6/18
    prp.document.label.format pdf
    Size 501.7 KB
    Date 8/14/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NU910054N : New Unica - rocker - for switch with indicator - 1 module - anthracite
    Description
    New Unica - rocker - for switch with indicator - 1 module - anthracite
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/20/20
    Description
    New Unica - rocker - for switch with indicator - 1 module - anthracite
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NU910054N : New Unica - rocker - for switch with indicator - 1 module - anthracite
    Description
    New Unica - rocker - for switch with indicator - 1 module - anthracite
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/20/20
    Description
    New Unica - rocker - for switch with indicator - 1 module - anthracite
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NU910054N : New Unica - rocker - for switch with indicator - 1 module - anthracite
    Description
    New Unica - rocker - for switch with indicator - 1 module - anthracite
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/20/20
    Description
    New Unica - rocker - for switch with indicator - 1 module - anthracite
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /