Welcome to the Schneider Electric corporate Website

Select your location

View all   New Unica
Schneider Electric NU941118T Image

NU941118T

Green premium brand logo
Schneider Electric NU941118T Image
NU941118T
Green premium brand logo

New Unica, central plate, 1xRJ45, S-One, 2m, straight, shutter, white

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    New Unica
    product or component type
    Central plate
    accessory / separate part category
    Fixing accessory
    product destination
    RJ45 connectors
    device presentation
    Mechanism
    socket number
    1
    provided equipment
    Label holder
    Protective flap
    colour tint
    White (RAL 9003)
    Complementary
    installation direction
    Straight
    cover type
    Shutter
    number of modules
    2 modules
    type of footprint
    S-One
    material
    Thermoplastic ABS-UV stabilised: central plate
    surface finish
    Glossy
    device mounting
    Flush
    fixing mode
    Clip-in
    depth
    27 mm
    width
    45 mm
    height
    45 mm
    Environment
    IP degree of protection
    IP20
    IK degree of protection
    IK01
    environmental characteristic
    Alcohol
    Liquid soap
    Petrol
    Bleach
    Acetone
    UV resistant
    Oil
    Window-cleaning fluid
    Ammonia
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalogue Unica 2019 (Version 2.1)
    Description
    Irresistibly Unica: Irresistibly beautiful - Irresistibly simple - Irresistibly future-proofInstallation simplified - Smart design - Diversity - Intuitive user interfacesUnica Studio, Unica Studio Color, Unica Studio Metal, Unica PureUnica System + surface installation, Unica System + flush installation - Simply efficient installationUnica Wiser - Unica KNXUnica antibacterial
    prp.document.label.format pdf
    Size 39.9 MB
    Date 5/5/20
    Description
    Irresistibly Unica: Irresistibly beautiful - Irresistibly simple - Irresistibly future-proofInstallation simplified - Smart design - Diversity - Intuitive user interfacesUnica Studio, Unica Studio Color, Unica Studio Metal, Unica PureUnica System + surface installation, Unica System + flush installation - Simply efficient installationUnica Wiser - Unica KNXUnica antibacterial
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NU941118T : New Unica, central plate, 1xRJ45, S-One, 2m, straight, shutter, white
    Description
    New Unica, central plate, 1xRJ45, S-One, 2m, straight, shutter, white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/30/20
    Description
    New Unica, central plate, 1xRJ45, S-One, 2m, straight, shutter, white
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NU941118T : New Unica, central plate, 1xRJ45, S-One, 2m, straight, shutter, white
    Description
    New Unica, central plate, 1xRJ45, S-One, 2m, straight, shutter, white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/30/20
    Description
    New Unica, central plate, 1xRJ45, S-One, 2m, straight, shutter, white
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 403.3 KB
    Date 6/1/18
    Description
    Product Environmental Profile
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NU941118T : New Unica, central plate, 1xRJ45, S-One, 2m, straight, shutter, white
    Description
    New Unica, central plate, 1xRJ45, S-One, 2m, straight, shutter, white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/30/20
    Description
    New Unica, central plate, 1xRJ45, S-One, 2m, straight, shutter, white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /