Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   New Unica
Schneider Electric NU986554 Image

NU986554

Schneider Electric NU986554 Image
NU986554

New Unica - blind cover - 1 module - anthracite

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    New Unica
    accessory / separate part category
    Installation accessory
    product or component type
    Blind cover
    number of modules
    1 module
    device presentation
    Central plate
    fixing mode
    Clip-in
    colour tint
    Anthracite (RAL 7021)
    Complementary
    surface finish
    Matt
    material
    Thermoplastic ABS-UV stabilised: centre plate
    type of packing
    Flow-pack
    Environment
    IK degree of protection
    IK04
    IP degree of protection
    IP20
    environmental characteristic
    Acetone
    UV resistant
    Bleach
    Ammonia
    Petrol
    Liquid soap
    Oil
    Alcohol
    Window-cleaning fluid
    environmental health and issues
    Halogen free
    Packing Units
    Package 1 Weight
    4.000 g
    Package 1 Height
    45.000 mm
    Package 1 width
    22.000 mm
    Package 1 Length
    23.000 mm
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
  • View more View less

    Documents

    Language
    • English3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalogue Unica 2019 (Version 2.1)
    Description
    Irresistibly Unica: Irresistibly beautiful - Irresistibly simple - Irresistibly future-proofInstallation simplified - Smart design - Diversity - Intuitive user interfacesUnica Studio, Unica Studio Color, Unica Studio Metal, Unica PureUnica System + surface installation, Unica System + flush installation - Simply efficient installationUnica Wiser - Unica KNXUnica antibacterial
    prp.document.label.format pdf
    Size 39.9 MB
    Date 5/5/20
    Description
    Irresistibly Unica: Irresistibly beautiful - Irresistibly simple - Irresistibly future-proofInstallation simplified - Smart design - Diversity - Intuitive user interfacesUnica Studio, Unica Studio Color, Unica Studio Metal, Unica PureUnica System + surface installation, Unica System + flush installation - Simply efficient installationUnica Wiser - Unica KNXUnica antibacterial
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NU986554 : NU986554_ROHS_DECLARATION
    Description
    NU986554_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/10/20
    Description
    NU986554_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NU986554 : NU986554_REACH_DECLARATION
    Description
    NU986554_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/10/20
    Description
    NU986554_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.