Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OsiSense ATEX D
Schneider Electric NY321L2RB1 Image
To be discontinued

NY321L2RB1

Schneider Electric NY321L2RB1 Image
To be discontinued
NY321L2RB1

Intrinsically processing module 2 in 1 out for solenoid valve and 2 recopying

Show more characteristics
Commercial status
To be discontinued on 30 November 2020
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    module type
    Processing module
    Complementary
    depth
    90 mm
    discrete output current
    < 7 mA
    electrical connection
    Removable screw terminal block
    height
    120 mm
    marking
    II1 G/D-EEx ia IIC
    mounting location
    Outside dust zone
    number of inputs
    2
    number of outputs
    1
    power consumption in W
    5 W
    product mounting
    On DIN 35 mm rail
    supply circuit type
    DC
    [Us] rated supply voltage
    24 V
    width
    29.5 mm
    Environment
    ambient air temperature for operation
    -20…60 °C
    dust zone
    Zone 20
    standards
    LCIE 00ATEX6034X
    directives
    2014/34/EU - ATEX directive
    Packing Units
    Package 1 Weight
    0.355 kg
    Package 1 Height
    0.450 dm
    Package 1 width
    1.450 dm
    Package 1 Length
    2.050 dm
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NY321L2RB1 : NY321L2RB1_ROHS_DECLARATION
    Description
    NY321L2RB1_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    NY321L2RB1_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NY321L2RB1 : NY321L2RB1_REACH_DECLARATION
    Description
    NY321L2RB1_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    NY321L2RB1_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.