Welcome to the Schneider Electric corporate Website

Select your location

View all   KNX
Schneider Electric ORBK4L4S4HW Image
Discontinued

ORBK4L4S4HW

Schneider Electric ORBK4L4S4HW Image
Discontinued
ORBK4L4S4HW

Roombox KNX 4 light On-Off 4 shut 4 HVAC Multi application controller12 out

Show more characteristics
ORBK4L4S4HW has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Office Roombox
    device short name
    Roombox KNX
    poles description
    1P + N
    number of protected poles
    1
    earthing system
    TT
    TN
    network type
    AC
    network frequency
    50 Hz
    product or component type
    4 in 1 energy optimizer
    circuit breaker application
    Distribution
    Control circuit
    Circuit protection
    lighting actuator
    4
    dimming actuator
    Without
    blind actuator
    4
    HVAC supply
    4 with valve drive
    Complementary
    number of outgoers
    12
    RF interface
    Without
    input type
    Digital x4 inputs, for remote push-button for lighting and reset, 24 V DC
    Digital x4 inputs, for remote push-buttons for shutters, roller blinds and reset, 24 V DC
    Digital x4 inputs, for remote window contacts, 24 V DC
    Digital (multi-sensors) x4 inputs, for presence, 24 V DC
    Analog (multi-sensors) for light level signalling, 0…10 V DC
    control signal type
    Impulse for digital inputs
    Maintained for digital inputs
    communication port protocol
    COM bus KNX for remote control according to ISO/IEC 14543, rated voltage: 24…30 V DC
    COM bus KNX for fault signalling according to ISO/IEC 14543, rated voltage: 24…30 V DC
    COM bus KNX for outgoers status according to ISO/IEC 14543, rated voltage: 24…30 V DC
    COM bus KNX for metering data according to ISO/IEC 14543, rated voltage: 24…30 V DC
    COM bus KNX for remote fault reset according to ISO/IEC 14543, rated voltage: 24…30 V DC
    Temporary Ethernet port for remote control according to IEEE 802.3
    Temporary Ethernet port for fault signalling according to IEEE 802.3
    Temporary Ethernet port for outgoers status according to IEEE 802.3
    Temporary Ethernet port for metering data according to IEEE 802.3
    Temporary Ethernet port for remote fault reset according to IEEE 802.3
    [In] rated current
    16 A
    [Ue] rated operational voltage
    230 V AC 50 Hz, + 10 % - 15 %, between phase and neutral
    reset
    Manual reset for factory reset, on front face
    Manual reset of overload for outgoer, on front face
    Manual reset of short-circuit for outgoer, on front face
    Manual reset of earth leakage for outgoer, on front face
    Remote reset of overload for outgoer, via COM bus
    Remote reset of short-circuit for outgoer, via COM bus
    Remote reset of earth leakage for outgoer, via COM bus
    Remote reset of overload for outgoer, digital input
    Remote reset of short-circuit for outgoer, digital input
    Remote reset of earth leakage for outgoer, digital input
    trip unit technology
    Thermal-magnetic
    Static switch for outgoers
    curve code
    C
    magnetic tripping limit
    5...10 x In
    breaking capacity
    4.5 kA Icn AC 50 Hz conforming to EN/IEC 60898
    10 kA AC 50 Hz conforming to EMC/EN/IEC 61547
    limitation class
    3 conforming to EN 60898
    maximum power
    600 VA for 1 outgoer
    3600 VA for overall power outgoers
    suitability for isolation
    Yes for incomer MCB
    residual current tripping technology
    Static switch for outgoers
    earth-leakage sensitivity
    10 mA
    control type
    Rotary handle for incomer, color: white
    Remote control for outgoers
    Push-button for service pin, color: grey
    4 push-buttons for zone expansion enabling/disabling, color: grey
    Push-button RESET REC for start/finish learning mode, color: grey
    ON/OFF push-buttons for outgoers, color: grey
    UP/DOWN push-buttons for outgoers, color: grey
    local signalling
    Green 12 LEDs for ON/OFF and UP/DOWN
    Green/red 1 LED for Com bus ON
    Green 1 LED for power ON
    Yellow 1 LED for metering 3200 kWh
    Orange 4 LEDs for zones expansion
    Red 12 LEDs for fault
    Green 1 LED for daily status
    [Us] rated supply voltage
    230 V + 10 % - 15 % AC 50 Hz
    power consumption in VA
    30 VA
    type of measurement
    Active energy
    accuracy class
    Class 1
    frequency measurement range
    50 Hz
    technology type
    Digital 4 bytes
    display type
    DTP_ActiveEnergy_kWh 10 digit(s), number of decimal = 0
    maximum value measured
    2147483647 kWh
    refresh time
    Configurable from 1 to 65535 s
    IP degree of protection
    IP20 when no connectors plug-in: conforming to EN 60529/IEC 144
    IP30 when all connectors plug-in: conforming to EN 60529/IEC 144
    IK degree of protection
    IK07
    pollution degree
    3 conforming to EN 60730/IEC 1036
    relative humidity
    0…95 %
    ambient air temperature for operation
    0…50 °C
    ambient air temperature for storage
    -15…65 °C
    provision for padlocking
    Padlockable with padlock Ø 6 mm
    connections - terminals
    Wieland GST18 3 pins for main supply cable 2.5 mm²
    Wieland GST15 3, 4 or 5 pins for outgoers cable 1.5 mm²
    WAGO spring clamp terminals 2 pins for COM bus
    RJ45 connector 8 pins for temporary Ethernet
    RJ12 connector 6 pins for control inputs multi-sensors
    Wieland GST15 with mechanical key 3 pins for digital inputs
    material
    Polycarbonate conforming to UL 94 V0 rated
    colour
    White (RAL 9003)
    mounting mode
    Fixed
    mounting support
    Surface mount
    DIN rail
    height
    280 mm
    width
    345 mm
    depth
    89 mm
    net weight
    2.5 kg
    product compatibility
    Sensor ref MTN6901-0000
    Connectors ref ORBCx50
    RF zigbee push-buttons
    Cables ref MTN6901-000x
    Environment
    standards
    EN/IEC 60669-1
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /