Welcome to the Schneider Electric corporate Website

Select your location

View all   Exiway Power Control
Schneider Electric OVA18046 Image

OVA18046

Schneider Electric OVA18046 Image
OVA18046

Exiway Power Control Pico - central battery system - 4 Main cts 80 lum (Max)

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Exiway
    product name
    Exiway Power Control
    device short name
    Exiway Power Control Pico
    product or component type
    Central battery system
    number of circuits
    4
    number of light blocks
    80
    device composition
    2 main circuit module
    supply
    Maintained
    Non-maintained
    Complementary
    [Us] rated supply voltage
    230 V 50 Hz
    poles description
    1P
    output voltage
    230 V AC
    216 V DC
    rated power in W
    500 W 1 h 2.3 A
    200 W 3 h 0.93 A
    80 W 8 h 0.37 A
    rated power in VA
    2000 VA
    number of batteries
    18 12 V 5.2 Ah
    display type
    LCD display
    communication network type
    Ethernet TCP/IP
    communication port support
    RS232
    RS485
    communication port protocol
    Modbus
    web services
    Web server
    language
    Multi-language
    cover type
    Lockable cover to be ordered separately
    battery type
    Lead-acid battery
    charging time
    12 h 80 % autonomy
    provided equipment
    Light switch query module MMO internal
    I/O module internal
    Battery temperature sensor
    Critical circuit interface module internal
    ambient air temperature for operation
    0…35 °C
    material
    Sheet steel
    Environment
    colour
    Grey
    colour code
    RAL 7035
    IP degree of protection
    IP20
    mounting mode
    Floor-standing
    Wall-mounted
    electrical insulation class
    Class I
    standards
    EN 55015
    EN 50171
    EN 61000-3-3
    IEC 60364-5-56
    EN 61000-3-2
    DIN VDE 0108-100
    EN 50172
    EN 50272-2
    DIN VDE 0100-718
    EN 61547
    height
    630 mm
    width
    350 mm
    depth
    230 mm
    net weight
    55 kg
    Offer Sustainability
    EU RoHS Directive
    Will be compliant – Date to be confirmed
  • View more View less

    Documents

    Language
    • English2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Exiawy Power Control (Version 1.2)
    Description
    Central battery unit and luminaire catalogue
    prp.document.label.format pdf
    Size 5 MB
    Date 5/29/19
    Description
    Central battery unit and luminaire catalogue
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    OVA18046 : OVA18046_ROHS_DECLARATION
    Description
    OVA18046_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/7/20
    Description
    OVA18046_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /