Welcome to the Schneider Electric corporate Website

Select your location

View all   Exiway Power Control
Schneider Electric OVA18073 Image

OVA18073

Schneider Electric OVA18073 Image
OVA18073

Exiway Power Control Multi - central battery system - 48 Main cct 960 lum (Max)

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Exiway
    product name
    Exiway Power Control
    device short name
    Exiway Power Control Multi
    product or component type
    Central battery system
    number of circuits
    48
    number of light blocks
    960
    device composition
    battery charger 25 A
    24 main circuit module
    supply
    Non-maintained
    Maintained
    Complementary
    [Us] rated supply voltage
    400 V 50 Hz
    poles description
    3P
    output voltage
    230 V AC
    216 V DC
    display type
    LCD display
    communication network type
    Ethernet TCP/IP
    communication port support
    RS232
    RS485
    communication port protocol
    Modbus
    web services
    Web server
    language
    Multi-language
    cover type
    Lockable cover to be ordered separately
    battery type
    Lead-acid battery to be ordered separately
    provided equipment
    I/O module internal
    Battery temperature sensor
    Centronics printer interface
    PS/2 keyboard external
    ambient air temperature for operation
    0…35 °C
    material
    Sheet steel
    Environment
    colour
    Grey
    colour code
    RAL 7035
    IP degree of protection
    IP20
    mounting mode
    Floor-standing
    electrical insulation class
    Class I
    standards
    EN 50272-2
    EN 50172
    EN 61000-3-2
    IEC 60364-5-56
    EN 55015
    EN 61000-3-3
    DIN VDE 0100-718
    DIN VDE 0108-100
    EN 50171
    EN 61547
    OVE/ONORM E 8002
    height
    1800 mm
    width
    600 mm
    depth
    450 mm
    net weight
    100 kg
  • View more View less

    Documents

    Language
    • All Languages2
    • English2
    • Italian1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Exiawy Power Control (Version 1.2)
    Description
    Central battery unit and luminaire catalogue
    prp.document.label.format pdf
    Size 5 MB
    Date 5/29/19
    Description
    Central battery unit and luminaire catalogue
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 139.1 KB
    Date 7/27/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /