Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Exiway Power Control
Schneider Electric OVA18501 Image

OVA18501

Schneider Electric OVA18501 Image
OVA18501

Exiway - MBE200D - power supply

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Exiway
    product name
    Exiway Power Control
    device short name
    MBE200D
    product or component type
    Power supply
    device application
    Lighting
    Complementary
    range compatibility
    Exiway Power Control Pico central battery system
    Exiway Power Control Nano central battery system
    Exiway Power Control Mega central battery system
    Exiway Power Control Multi central battery system
    supply
    Maintained
    Non-maintained
    [Ue] rated operational voltage
    230 V AC + 20 % at 50 Hz
    216 V DC
    rated power in VA
    200 VA
    connections - terminals
    Connector 2.5 mm²
    depth
    142 mm
    width
    29 mm
    height
    22 mm
    embedding depth
    132 mm
    net weight
    0.055 kg
    Environment
    ambient air temperature for operation
    -10…55 °C
    Packing Units
    Package 1 Weight
    0.300 kg
    Package 1 Height
    180.000 mm
    Package 1 width
    80.000 mm
    Package 1 Length
    190.000 mm
    Offer Sustainability
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • Italian1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Exiawy Power Control (Version 1.2)
    Description
    Central battery unit and luminaire catalogue
    prp.document.label.format pdf
    Size 5 MB
    Date 5/29/19
    Description
    Central battery unit and luminaire catalogue
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    OVA18501 : Exiway - MBE200D - power supply
    Description
    Exiway - MBE200D - power supply
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/15/20
    Description
    Exiway - MBE200D - power supply
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 138.9 KB
    Date 7/27/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    OVA18501 : Exiway - MBE200D - power supply
    Description
    Exiway - MBE200D - power supply
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/15/20
    Description
    Exiway - MBE200D - power supply
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.