Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Exiway Power Control
Schneider Electric OVA18512 Image

OVA18512

Schneider Electric OVA18512 Image
OVA18512

Exiway - MSWC-IN/OUT - input and ouput module

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Exiway
    product name
    Exiway Power Control
    device short name
    MSWC-IN/OUT
    product or component type
    Input and ouput module
    device application
    Monitoring
    Control
    Complementary
    range compatibility
    Exiway Power Control central battery system
    [Ue] rated operational voltage
    12 V DC
    number of outputs
    7 relay
    output voltage
    250 V AC, 6 A
    30 V DC
    number of inputs
    4 isolated switching input
    input voltage
    18...255 V DC
    185...255 V AC 50 Hz
    communication port support
    RS485
    connections - terminals
    Screw connection
    mounting support
    Rail
    depth
    90 mm
    width
    105 mm
    height
    64.5 mm
    net weight
    0.24 kg
    Environment
    IP degree of protection
    IP20
  • View more View less

    Documents

    Language
    • All Languages2
    • English2
    • Italian1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Exiawy Power Control (Version 1.2)
    Description
    Central battery unit and luminaire catalogue
    prp.document.label.format pdf
    Size 5 MB
    Date 5/29/19
    Description
    Central battery unit and luminaire catalogue
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 139.2 KB
    Date 7/27/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.