Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Addressable luminaires, exit signs and conversion kits for Dardoplus system
Schneider Electric OVA34324 Image

OVA34324

Schneider Electric OVA34324 Image
OVA34324

Exiway One - emergency light block - addressable - non-maintained - 3 h - 220 lm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Exiway
    product name
    Exiway One
    product or component type
    Emergency light fitting
    device application
    Lighting
    function
    Addressable
    supply
    Non-maintained
    number of batteries
    1 x 6 V 4 Ah Ni-Cd (Nickel-Cadmium)
    colour
    White
    light source
    Fluorescent tube 2G11 24 W
    light source colour
    White
    cover type
    Transparent
    wiring device additional information
    Can be inhibited with rest mode via Dardo Plus control unit
    Complementary
    range compatibility
    control unit
    [Ue] rated operational voltage
    220...230 V AC/DC 50 Hz
    power consumption in VA
    6.9 VA
    power consumption in W
    2.3 W
    current consumption
    30 mA
    electrical insulation class
    Class II
    autonomy
    3 h
    charging time
    24 h
    luminous flux
    Emergency condition: 220 lm
    type of glass
    Green glass
    material
    Housing: plastic
    Cover: plastic
    device mounting
    Surface ceiling
    Hanging ceiling
    Flush false ceiling
    Flush wall
    Surface wall
    Electrified track
    height
    160 mm
    width
    375 mm
    depth
    68 mm
    Environment
    IP degree of protection
    IP65
    IK degree of protection
    IK07
    ambient air temperature for operation
    0…40 °C
    fire resistance
    850 °C
    product certifications
    IMQ
    AENOR
    standards
    EN/IEC 60598-2-22
    IEC 60695-2-10
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    1.67 kg
    Package 1 Height
    16.4 cm
    Package 1 width
    8 cm
    Package 1 Length
    38.1 cm
    Offer Sustainability
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English12
    • Italian2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Dardo Plus (Version 1.0)
    Description
    Dardo Plus system and luminaires for emergency lighting addressable installations
    prp.document.label.format pdf
    Size 5.9 MB
    Date 6/16/16
    Description
    Dardo Plus system and luminaires for emergency lighting addressable installations
    Dardo Plus system & luminaire catalogue (Version 5.1)
    Description
    Addressable system, luminaires, exit signs and conversion kits for emergency lighting. Dardo Plus system
    prp.document.label.format pdf
    Size 6.3 MB
    Date 6/13/16
    Description
    Addressable system, luminaires, exit signs and conversion kits for emergency lighting. Dardo Plus system
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 7.1 MB
    Date 4/22/11
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    OVA34324 : Exiway One - emergency light block - addressable - non-maintained - 3 h - 220 lm
    Description
    Exiway One - emergency light block - addressable - non-maintained - 3 h - 220 lm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/9/20
    Description
    Exiway One - emergency light block - addressable - non-maintained - 3 h - 220 lm
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 213 KB
    Date 2/14/11
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 827.6 KB
    Date 6/16/11
    prp.document.label.format pdf
    Size 191 KB
    Date 12/12/10
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    OVA34324 : Exiway One - emergency light block - addressable - non-maintained - 3 h - 220 lm
    Description
    Exiway One - emergency light block - addressable - non-maintained - 3 h - 220 lm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/9/20
    Description
    Exiway One - emergency light block - addressable - non-maintained - 3 h - 220 lm
    Presentation
    Format
    Size
    Date
    Add to My Documents
    Exiway. International Offer presentation for Offer for IT, SP, BE and others. (Version 4.0)
    Description
    Customer presentation of Exiway One/Plus/Class ranges - Sept 2011
    prp.document.label.format ppt
    Size 32 MB
    Date 6/19/14
    Description
    Customer presentation of Exiway One/Plus/Class ranges - Sept 2011
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Exiway One IP65 18/300/2NC ES (Version 1.0)
    Description
    PEP Exiway
    prp.document.label.format pdf
    Size 774.3 KB
    Date 5/3/11
    Description
    PEP Exiway
    prp.document.label.format pdf
    Size 916.5 KB
    Date 12/6/10
    Description
    PEP Exiway
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    OVA34324 : Exiway One - emergency light block - addressable - non-maintained - 3 h - 220 lm
    Description
    Exiway One - emergency light block - addressable - non-maintained - 3 h - 220 lm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/9/20
    Description
    Exiway One - emergency light block - addressable - non-maintained - 3 h - 220 lm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.