Welcome to the Schneider Electric corporate Website

Select your location

View all   Addressable luminaires, exit signs and conversion kits for Dardoplus system
Schneider Electric OVA34757E Image
Discontinued

OVA34757E

Green premium brand logo
Schneider Electric OVA34757E Image
Discontinued
OVA34757E
Green premium brand logo

Astro Guida - emergency exit sign - addressable - maintained - 1 h

Show more characteristics
OVA34757E has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Exiway
    product or component type
    Emergency exit sign
    function
    Addressable
    supply
    Maintained
    wiring device additional information
    5 pictogram stickers included
    Can be inhibited with rest mode via Dardo Plus control unit
    Brackets for flag installation included
    Complementary
    [Ue] rated operational voltage
    230 V 50 Hz
    power consumption in VA
    10 VA
    visibility distance
    24 m
    battery capacity
    1.5 Ah at 4.8 V, Ni-Cd (Nickel-Cadmium)
    autonomy
    1 h
    charging time
    12 h
    bulb type
    Cold cathode light 40000 h
    electrical insulation class
    Class II
    device mounting
    Surface ceiling
    Flag type bracket wall
    Hanging ceiling
    Surface wall
    Electrified track
    height
    213 mm
    width
    261 mm
    depth
    35 mm
    net weight
    0.865 kg
    Environment
    IP degree of protection
    IP42
    IK degree of protection
    IK06
    IK07 wall
    ambient air temperature for operation
    0…40 °C
    fire resistance
    850 °C
    standards
    EN 1838
    IEC 695-2-1
    EN/IEC 60598-2-22
    IEC 60695-2-10
    IEC 50-11
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • Czech1
    • French1
    • Italian4
    • Portuguese1
    • Swedish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Dardo Plus (Version 1.0)
    Description
    Dardo Plus system and luminaires for emergency lighting addressable installations
    prp.document.label.format pdf
    Size 5.9 MB
    Date 6/16/16
    Description
    Dardo Plus system and luminaires for emergency lighting addressable installations
    Dardo Plus system & luminaire catalogue (Version 5.1)
    Description
    Addressable system, luminaires, exit signs and conversion kits for emergency lighting. Dardo Plus system
    prp.document.label.format pdf
    Size 6.3 MB
    Date 6/13/16
    Description
    Addressable system, luminaires, exit signs and conversion kits for emergency lighting. Dardo Plus system
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.2 MB
    Date 7/1/08
    Description
    User Manual Emergency Lighting - SYSCON
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 802.8 KB
    Date 10/14/15
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 138.8 KB
    Date 11/7/16
    prp.document.label.format pdf
    Size 308.3 KB
    Date 6/15/09
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    OVA34757E : Astro Guida - emergency exit sign - addressable - maintained - 1 h
    Description
    Astro Guida - emergency exit sign - addressable - maintained - 1 h
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    Astro Guida - emergency exit sign - addressable - maintained - 1 h
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    OVA34757E : Astro Guida - emergency exit sign - addressable - maintained - 1 h
    Description
    Astro Guida - emergency exit sign - addressable - maintained - 1 h
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    Astro Guida - emergency exit sign - addressable - maintained - 1 h
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /