Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Primalum
Schneider Electric OVA37037E Image
Discontinued

OVA37037E

Green premium brand logo
Schneider Electric OVA37037E Image
Discontinued
OVA37037E
Green premium brand logo

Primalum - emergency light block - standard - non-maintained - 1 h - 65 lm

Show more characteristics
OVA37037E  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Primalum
    product or component type
    Emergency light fitting
    function
    Standard
    supply
    Non-maintained
    Light source
    Fluorescent tube G5 6 W
    number of batteries
    1 x 2.4 V 1.5 Ah Ni-Cd (Nickel-Cadmium)
    wiring device additional information
    Can be inhibited with rest mode via Teleur range of remote controls
    Personalized with coloured frames
    Complementary
    [Ue] rated operational voltage
    230 V 50 Hz
    power consumption in VA
    2.5 VA
    electrical insulation class
    Class II
    autonomy
    1 h
    charging time
    24 h
    luminous flux
    65 lm
    device mounting
    Surface ceiling
    Electrified track
    Flush false ceiling
    Flush wall
    Hanging ceiling
    Surface wall
    height
    122 mm
    width
    270 mm
    depth
    55 mm
    net weight
    0.65 kg
    Environment
    IP degree of protection
    IP42
    IK degree of protection
    IK07
    ambient air temperature for operation
    0…40 °C
    fire resistance
    850 °C
    standards
    IEC 50-11
    EN 60695-2-10
    IEC 695-2-1
    EN 60598-2-22
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • Italian4
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 7.3 MB
    Date 10/25/09
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 285.5 KB
    Date 1/22/08
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EOLI - Primalum IP42 6/1NC OVA37037E (Version 1.0)
    Description
    EOLI Emergency Lighting
    Size pdf
    Size 218 KB
    Date 2/9/11
    Description
    EOLI Emergency Lighting
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Primalum - emergency light block - standard - non-maintained - 1 h - 65 lm
    Description
    Primalum - emergency light block - standard - non-maintained - 1 h - 65 lm
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    Primalum - emergency light block - standard - non-maintained - 1 h - 65 lm
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 436.8 KB
    Date 4/4/09
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Primalum - emergency light block - standard - non-maintained - 1 h - 65 lm
    Description
    Primalum - emergency light block - standard - non-maintained - 1 h - 65 lm
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    Primalum - emergency light block - standard - non-maintained - 1 h - 65 lm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /