Welcome to the Schneider Electric corporate Website

Select your location

View all   Rilux
Schneider Electric OVA37069E Image

OVA37069E

Green premium brand logo
Schneider Electric OVA37069E Image
OVA37069E
Green premium brand logo

Rilux - emergency light block - standard - non-maintained - 1 h - 180 lm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Rilux
    product or component type
    Emergency light fitting
    device application
    Lighting
    function
    Standard
    supply
    Non-maintained
    colour
    White
    Light source
    Fluorescent tube 2G7 11 W
    light source colour
    White
    cover type
    Transparent
    number of batteries
    1 x 4.8 V 1.5 Ah Ni-Cd (Nickel-Cadmium)
    wiring device additional information
    Can be inhibited with rest mode via Teleur range of remote controls
    Complementary
    [Ue] rated operational voltage
    200...230 V AC/DC 50 Hz
    power consumption in VA
    2.9 VA
    current consumption
    12 mA
    electrical insulation class
    Class II
    autonomy
    1 h
    charging time
    24 h
    luminous flux
    Emergency condition: 180 lm
    material
    Plastic: housing
    Plastic: cover
    device mounting
    Surface ceiling
    Surface wall
    Flush
    height
    125 mm
    width
    280 mm
    depth
    55 mm
    net weight
    0.75 kg
    market segment
    Small commercial
    Environment
    IP degree of protection
    IP42
    IK degree of protection
    IK07
    ambient air temperature for operation
    0…40 °C
    fire resistance
    850 °C
    standards
    IEC 695-2-1
    IEC 50-11
    EN 60695-2-10
    EN 60598-2-22
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • Italian2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Luminaires, conversion kits, lamps (Version 3.3)
    Description
    stand alone emergency lighting products
    prp.document.label.format pdf
    Size 13.8 MB
    Date 1/9/20
    Description
    stand alone emergency lighting products
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.5 MB
    Date 1/22/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    OVA37069E : Rilux - emergency light block - standard - non-maintained - 1 h - 180 lm
    Description
    Rilux - emergency light block - standard - non-maintained - 1 h - 180 lm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    Rilux - emergency light block - standard - non-maintained - 1 h - 180 lm
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 266.7 KB
    Date 12/5/06
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 332.9 KB
    Date 1/6/12
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    OVA37069E : Rilux - emergency light block - standard - non-maintained - 1 h - 180 lm
    Description
    Rilux - emergency light block - standard - non-maintained - 1 h - 180 lm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    Rilux - emergency light block - standard - non-maintained - 1 h - 180 lm
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 284.1 KB
    Date 1/26/12
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    OVA37069E : Rilux - emergency light block - standard - non-maintained - 1 h - 180 lm
    Description
    Rilux - emergency light block - standard - non-maintained - 1 h - 180 lm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    Rilux - emergency light block - standard - non-maintained - 1 h - 180 lm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /