Welcome to the Schneider Electric corporate Website

Select your location

View all Luxa
Schneider Electric OVA37095E Image
Discontinued

OVA37095E

Green premium brand logo
Schneider Electric OVA37095E Image
Discontinued
OVA37095E
Green premium brand logo

Luxa - emergency light block - standard - non-maintained - 1 h - 370 lm

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4

  • Main
    range
    Exiway
    product name
    Luxa
    product or component type
    Emergency light fitting
    device application
    Lighting
    function
    Standard
    supply
    Non-maintained
    colour
    White
    Light source
    Fluorescent tube G5 8 W
    light source colour
    White
    cover type
    Transparent
    number of batteries
    1 x 8.4 V 1.5 Ah Ni-Cd (Nickel-Cadmium)
    wiring device additional information
    Adaptable exit sign
    Personalized with coloured frames
    Can be inhibited with rest mode via Teleur range of remote controls
    Complementary
    [Ue] rated operational voltage
    200...230 V AC/DC 50 Hz
    power consumption in VA
    6.5 VA
    electrical insulation class
    Class II
    autonomy
    1 h
    charging time
    12 h
    luminous flux
    370 lm
    material
    Plastic: housing
    Plastic: cover
    device mounting
    Surface ceiling
    Electrified track
    Flush false ceiling
    Flush wall
    Hanging ceiling
    Surface wall
    height
    135 mm
    width
    348 mm
    depth
    58 mm
    product weight
    1.1 kg
    market segment
    Small commercial
    Environment
    IP degree of protection
    IP42
    IK degree of protection
    IK06
    ambient air temperature for operation
    0…40 °C
    fire resistance
    850 °C
    standards
    EN 60695-2-10
    EN 60598-2-22
    IEC 695-2-1
    IEC 50-11
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English3
    • Italian1
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 270 KB
    Date 1/21/08
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    OVA37095E : Luxa - emergency light block - standard - non-maintained - 1 h - 370 lm
    Description
    Luxa - emergency light block - standard - non-maintained - 1 h - 370 lm
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    Luxa - emergency light block - standard - non-maintained - 1 h - 370 lm
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    OVA37095E : Luxa - emergency light block - standard - non-maintained - 1 h - 370 lm
    Description
    Luxa - emergency light block - standard - non-maintained - 1 h - 370 lm
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    Luxa - emergency light block - standard - non-maintained - 1 h - 370 lm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /