Welcome to the Schneider Electric corporate Website

Select your location

View all   Maxi Slim
Schneider Electric OVA38072E Image

OVA38072E

Green premium brand logo
Schneider Electric OVA38072E Image
OVA38072E
Green premium brand logo

Maxislim M60 - emergency exit sign - standard - maintained - 1 h

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Exiway
    product name
    Maxi Slim
    product or component type
    Emergency exit sign
    device application
    Signalling
    function
    Standard
    supply
    Maintained
    Complementary
    range compatibility
    remote control
    [Ue] rated operational voltage
    230 V 50 Hz
    power consumption in VA
    15 VA
    electrical insulation class
    Class I
    battery capacity
    1.5 Ah at 6 V, Ni-Cd (Nickel-Cadmium)
    autonomy
    1 h
    charging time
    12 h
    bulb type
    Cold cathode light 40000 h
    visibility distance
    60 m
    indicator type
    Indicator two sides
    material
    Acrylic
    device mounting
    Surface ceiling
    Hanging ceiling
    Surface wall
    height
    443 mm
    width
    644 mm
    depth
    80 mm
    net weight
    4.29 kg
    Environment
    IP degree of protection
    IP40
    ambient air temperature for operation
    0…40 °C
    fire resistance
    850 °C
    standards
    EN 1838
    EN 60598-2-22
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • Italian1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Luminaires, conversion kits, lamps (Version 3.3)
    Description
    stand alone emergency lighting products
    prp.document.label.format pdf
    Size 13.8 MB
    Date 1/9/20
    Description
    stand alone emergency lighting products
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 483.7 KB
    Date 4/26/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    OVA38072E : Maxislim M60 - emergency exit sign - standard - maintained - 1 h
    Description
    Maxislim M60 - emergency exit sign - standard - maintained - 1 h
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    Maxislim M60 - emergency exit sign - standard - maintained - 1 h
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    OVA38072E : Maxislim M60 - emergency exit sign - standard - maintained - 1 h
    Description
    Maxislim M60 - emergency exit sign - standard - maintained - 1 h
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    Maxislim M60 - emergency exit sign - standard - maintained - 1 h
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    OVA38072E : Maxislim M60 - emergency exit sign - standard - maintained - 1 h
    Description
    Maxislim M60 - emergency exit sign - standard - maintained - 1 h
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    Maxislim M60 - emergency exit sign - standard - maintained - 1 h
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /