Welcome to the Schneider Electric corporate Website

Select your location

View all   Jodiolux
Schneider Electric OVA41033E Image

OVA41033E

Green premium brand logo
Schneider Electric OVA41033E Image
OVA41033E
Green premium brand logo

Jodiolux - portable emergency lamp - 1300 lm - 4 h

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Jodiolux
    product or component type
    Portable emergency lamp
    device application
    Lighting
    colour
    Blue
    wiring device additional information
    Long distance light beam with range of 300 m
    Colour filters included
    Complementary
    [Ue] rated operational voltage
    230 V 50 Hz
    power consumption in VA
    6.5 VA
    device composition
    Charging unit
    battery capacity
    7 Ah at 6 V, Ni-Cd (Nickel-Cadmium)
    charging time
    24 h
    bulb type
    Halogen 10 W main lamp
    Incandescent 1.5 W auxiliary lamp
    autonomy
    24 h auxiliary lamp
    4 h main lamp
    luminous flux
    1300 lm 2 m main lamp
    4 lm 1 m auxiliary lamp
    operating mode options
    Main lamp: blinking
    Auxiliary lamp: blinking
    operating angle
    210 ° horizontal
    enclosure material
    Plastic
    electrical insulation class
    Class II
    length
    128 mm
    height
    334 mm
    width
    136 mm
    net weight
    2.1 kg
    Environment
    IP degree of protection
    IP65
    ambient air temperature for operation
    -10…40 °C
    standards
    IEC 2.2
    EN 60598-2-8
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • Italian2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Luminaires, conversion kits, lamps (Version 3.3)
    Description
    stand alone emergency lighting products
    prp.document.label.format pdf
    Size 13.8 MB
    Date 1/9/20
    Description
    stand alone emergency lighting products
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5.8 MB
    Date 7/5/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    OVA41033E : Jodiolux - portable emergency lamp - 1300 lm - 4 h
    Description
    Jodiolux - portable emergency lamp - 1300 lm - 4 h
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    Jodiolux - portable emergency lamp - 1300 lm - 4 h
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 277.8 KB
    Date 1/22/08
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    OVA41033E : Jodiolux - portable emergency lamp - 1300 lm - 4 h
    Description
    Jodiolux - portable emergency lamp - 1300 lm - 4 h
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    Jodiolux - portable emergency lamp - 1300 lm - 4 h
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    OVA41033E : Jodiolux - portable emergency lamp - 1300 lm - 4 h
    Description
    Jodiolux - portable emergency lamp - 1300 lm - 4 h
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    Jodiolux - portable emergency lamp - 1300 lm - 4 h
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /