Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Top 4
Schneider Electric OVA41317E Image

OVA41317E

Schneider Electric OVA41317E Image
OVA41317E

Top 4 - portable emergency lamp - 320 lm - 4 h

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Top 4
    product or component type
    Portable emergency lamp
    device application
    Lighting
    colour
    Red
    wiring device additional information
    Colour filters included
    Complementary
    [Ue] rated operational voltage
    230 V 50 Hz
    power consumption in VA
    10 VA
    device composition
    Charging unit
    battery capacity
    4 Ah at 6 V, lead-acid battery
    charging time
    24 h
    bulb type
    Incandescent 1.5 W auxiliary lamp
    Xenon 5.4 W main lamp
    autonomy
    15 h auxiliary lamp
    3 h main lamp
    luminous flux
    320 lm 2 m main lamp
    5 lm 1 m auxiliary lamp
    operating mode options
    Main lamp: blinking
    Auxiliary lamp: blinking
    enclosure material
    Plastic
    electrical insulation class
    Class II
    length
    262 mm
    height
    165 mm
    width
    120 mm
    net weight
    1.9 kg
    Environment
    IP degree of protection
    IP40
    ambient air temperature for operation
    -10…40 °C
    standards
    IEC 2.2
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • Bulgarian1
    • Croatian1
    • Czech1
    • French1
    • German1
    • Hungarian1
    • Italian2
    • Polish1
    • Portuguese1
    • Romanian1
    • Russian1
    • Serbian1
    • Slovak1
    • Slovenian1
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Luminaires, conversion kits, lamps (Version 3.2)
    Description
    stand alone emergency lighting products
    Size pdf
    Size 9.8 MB
    Date 2/11/19
    Description
    stand alone emergency lighting products
    User guide
    Format
    Size
    Date
    Add to My Documents
    Top IP40 - Toplux IP55 user manual (Version 0)
    Description
    Top IP40 and Toplux IP55 user manual
    Size pdf
    Size 3.2 MB
    Date 10/25/09
    Description
    Top IP40 and Toplux IP55 user manual
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 4.3 MB
    Date 7/5/16
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 306.3 KB
    Date 1/22/08
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Top 4 - portable emergency lamp - 320 lm - 4 h
    Description
    Top 4 - portable emergency lamp - 320 lm - 4 h
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    Top 4 - portable emergency lamp - 320 lm - 4 h
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Top 4 - portable emergency lamp - 320 lm - 4 h
    Description
    Top 4 - portable emergency lamp - 320 lm - 4 h
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    Top 4 - portable emergency lamp - 320 lm - 4 h
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Top 4 - portable emergency lamp - 320 lm - 4 h
    Description
    Top 4 - portable emergency lamp - 320 lm - 4 h
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    Top 4 - portable emergency lamp - 320 lm - 4 h
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /