Welcome to the Schneider Electric corporate Website

Select your location

View all   Evx Ferro
Schneider Electric OVA43010 Image

OVA43010

Green premium brand logo
Schneider Electric OVA43010 Image
OVA43010
Green premium brand logo

KIT EVERLUX J65E - conversion kit

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Evx
    aesthetic name
    Evx Ferro
    product or component type
    Conversion kit
    function
    Standard
    Complementary
    [Ue] rated operational voltage
    230 V 50 Hz
    rated power in VA
    5 VA
    battery capacity
    4 Ah 6 V Ni-Cd (Nickel-Cadmium)
    charging time
    1 h
    2.1 h
    2.45 s
    emergency luminous flux
    100 % of nominal flux during 2 h 10 10 W G3
    100 % of nominal flux during 1 h 20 W G3
    10 % of nominal flux during 2 h 45 20 W G3
    10 % of nominal flux during 1 h 50 W GY6.35
    bulb type
    Halogen lamp
    electrical insulation class
    Class II
    connections - terminals
    Screw terminal
    height
    Battery: 33 mm
    Circuit: 32 mm
    width
    Battery: 332 mm
    Circuit: 183 mm
    depth
    Circuit: 40.5 mm
    Battery: 34 mm
    net weight
    0.75 kg
    0.25 kg
    Environment
    fire resistance
    750 °C
    standards
    CEI 50-11
    IEC 695-2-1
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • Italian1
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.5 MB
    Date 3/29/11
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    OVA43010 : OVA43010_ROHS_CHINA_DECLARATION
    Description
    OVA43010_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/20/20
    Description
    OVA43010_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    OVA43010 : OVA43010_ROHS_DECLARATION
    Description
    OVA43010_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/20/20
    Description
    OVA43010_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    OVA43010 : OVA43010_REACH_DECLARATION
    Description
    OVA43010_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/20/20
    Description
    OVA43010_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /