Welcome to the Schneider Electric corporate Website

Select your location

View all   Evx Ferro
Schneider Electric OVA43104E Image
To be discontinued

OVA43104E

Green premium brand logo
Schneider Electric OVA43104E Image
To be discontinued
OVA43104E
Green premium brand logo

Evx Ferro - con kit - standard - up to 36 W - in line - 4 Ah

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Evx
    aesthetic name
    Evx Ferro
    product or component type
    Conversion kit
    function
    Standard
    wiring device additional information
    Can be inhibited with rest mode via remote control
    Complementary
    [Ue] rated operational voltage
    230 V 50 Hz
    rated power in VA
    5 VA
    battery capacity
    4 Ah 3.6 V Ni-Cd (Nickel-Cadmium) in line
    charging time
    24 h
    emergency luminous flux
    17 % of nominal flux during 2 h 30 24 W G5 fluorescent FHO T5
    20 % of nominal flux during 1 h 30 28 W G5 fluorescent FHE T5
    23 % of nominal flux during 1 h 35 W G5 fluorescent FHE T5
    25 % of nominal flux during 2 h 21 W G5 fluorescent FHE T5
    25 % of nominal flux during 2 h 30 14 W G5 fluorescent FHE T5
    10 % of nominal flux during 1 h 30 32 W Gx24q
    12 % of nominal flux during 1 h 30 32 W G10q
    13 % of nominal flux during 2 h 18 W 2G11
    13 % of nominal flux during 2 h 22 W G10q
    14 % of nominal flux during 1 h 30 36 W 2G10
    15 % of nominal flux during 1 h 28 W GR10q
    15 % of nominal flux during 1 h 30 26 W G24q
    16 % of nominal flux during 1 h 36 W 2G11
    17 % of nominal flux during 2 h 11 W 2G7
    17 % of nominal flux during 2 h 18 W G13
    17 % of nominal flux during 2 h 18 W G24q
    18 % of nominal flux during 1 h 36 W G13
    20 % of nominal flux during 1 h 2 x 18 W G13
    20 % of nominal flux during 3 h 10 W G24q
    21 % of nominal flux during 2 h 13 W G24q
    21 % of nominal flux during 3 h 9 W 2G7
    22 % of nominal flux during 3 h 7 W 2G7
    23 % of nominal flux during 1 h 30 16 W GR10q
    24 % of nominal flux during 3 h 5 W 2G7
    25 % of nominal flux during 2 h 10 W GR10q
    25 % of nominal flux during 2 h 13 W G5
    25 % of nominal flux during 3 h 8 W G5
    26 % of nominal flux during 3 h 4 W G5
    30 % of nominal flux during 3 h 6 W G5
    32 % of nominal flux during 1 h 2 x 8 W G5
    bulb type
    Indicator LED
    ballast type
    Electromagnetic ballast
    electrical insulation class
    Class II
    connections - terminals
    Screw terminals
    distance between centers
    Circuit: 140 mm
    Battery: 210 mm
    height
    Battery: 35 mm
    Circuit: 32.5 mm
    width
    Circuit: 157 mm
    depth
    Battery: 39 mm
    Circuit: 40.5 mm
    net weight
    0.65 kg
    Environment
    fire resistance
    850 °C
    standards
    IEC 695-2-1
    EN 61347-2-7
    IEC 34-50
    IEC 50-11
    EN 60695-2-10
    EN 60924
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • Italian2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Luminaires, conversion kits, lamps (Version 3.3)
    Description
    stand alone emergency lighting products
    prp.document.label.format pdf
    Size 13.8 MB
    Date 1/9/20
    Description
    stand alone emergency lighting products
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.5 MB
    Date 9/1/08
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 271.6 KB
    Date 1/21/08
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    OVA43104E : Evx Ferro - con kit - standard - up to 36 W - in line - 4 Ah
    Description
    Evx Ferro - con kit - standard - up to 36 W - in line - 4 Ah
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    Evx Ferro - con kit - standard - up to 36 W - in line - 4 Ah
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    OVA43104E : Evx Ferro - con kit - standard - up to 36 W - in line - 4 Ah
    Description
    Evx Ferro - con kit - standard - up to 36 W - in line - 4 Ah
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    Evx Ferro - con kit - standard - up to 36 W - in line - 4 Ah
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /