Welcome to the Schneider Electric corporate Website

Select your location

View all   Evx Power
Schneider Electric OVA43107E Image
Discontinued

OVA43107E

Green premium brand logo
Schneider Electric OVA43107E Image
Discontinued
OVA43107E
Green premium brand logo

Evx Power - con kit - standard - up to 36 W - in line - 4.5 Ah

Show more characteristics
OVA43107E has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Evx
    aesthetic name
    Evx Power
    product or component type
    Conversion kit
    function
    Standard
    wiring device additional information
    Can be inhibited with rest mode via remote control
    Complementary
    [Ue] rated operational voltage
    230/240 V 50 Hz +/- 10 %
    rated power in VA
    5.5 VA
    battery capacity
    4.5 Ah 3.6 V Ni-Cd (Nickel-Cadmium) in line
    charging time
    24 h
    emergency luminous flux
    10.7 % of nominal flux during 25 h 14 W G5 fluorescent FHE T5
    11.4 % of nominal flux during 3 h 21 W G5 fluorescent T5 GE
    12.3 % of nominal flux during 3 h 21 W G5 fluorescent FHE T5
    4.2 % of nominal flux during 3 h 36 W 2G11 Philips
    5.8 % of nominal flux during 3 h 30 28 W GR10q fluorescent GE
    5.8 % of nominal flux during 4 h 24 W G5 fluorescent FHO T5
    6 % of nominal flux during 3 h 30 22 W 2GX13 Philips
    6 % of nominal flux during 4 h 18 W G13 Philips
    10 % of nominal flux during 6 h 8 W G5
    10.5 % of nominal flux during 5 h 9 W 2G7
    10.7 % of nominal flux during 4 h 13 W G24q
    11 % of nominal flux during 4 h 16 W GR10q
    11 % of nominal flux during 4 h 30 10 W GR10q
    12.4 % of nominal flux during 6 h 30 7 W 2G7
    13 % of nominal flux during 4 h 11 W 2G7
    4 % of nominal flux during 4 h 18 W 2G11
    4.4 % of nominal flux during 3 h 36 W 2G10
    4.4 % of nominal flux during 4 h 18 W 2G10
    4.5 % of nominal flux during 4 h 24 W 2G10
    4.8 % of nominal flux during 3 h 32 W G10q
    5 % of nominal flux during 3 h 36 W 2G11
    5 % of nominal flux during 3 h 36 W G13
    5 % of nominal flux during 4 h 22 W G10q
    5.6 % of nominal flux during 3 h 32 W Gx24q
    5.7 % of nominal flux during 3 h 26 W Gx24q
    5.8 % of nominal flux during 4 h 24 W 2G11
    6.1 % of nominal flux during 4 h 18 W G13
    6.5 % of nominal flux during 3 h 30 26 W G24q
    6.7 % of nominal flux during 3 h 28 W GR10q
    7.7 % of nominal flux during 4 h 18 W G24q
    7.7 % of nominal flux during 4 h 18 W Gx24q
    9 % of nominal flux during 5 h 10 W G24q
    bulb type
    Indicator LED
    ballast type
    Electromagnetic ballast
    Electronic ballast
    electrical insulation class
    Class II
    connections - terminals
    Quick-connect terminal strips
    distance between centers
    Battery: 210 mm
    Circuit: 220 mm
    height
    Circuit: 28 mm
    Battery: 35 mm
    width
    Circuit: 230 mm
    depth
    Battery: 39 mm
    Circuit: 40 mm
    net weight
    0.63 kg
    Environment
    fire resistance
    850 °C
    standards
    IEC 695-2-1
    EN 61347-2-7
    IEC 34-50
    IEC 50-11
    EN 60695-2-10
    EN 60924
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French1
    • Italian1
    • Portuguese1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.5 MB
    Date 10/26/09
    Description
    EVX Power user manual
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 266.8 KB
    Date 1/21/08
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    OVA43107E : Evx Power - con kit - standard - up to 36 W - in line - 4.5 Ah
    Description
    Evx Power - con kit - standard - up to 36 W - in line - 4.5 Ah
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    Evx Power - con kit - standard - up to 36 W - in line - 4.5 Ah
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    OVA43107E : Evx Power - con kit - standard - up to 36 W - in line - 4.5 Ah
    Description
    Evx Power - con kit - standard - up to 36 W - in line - 4.5 Ah
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/5/20
    Description
    Evx Power - con kit - standard - up to 36 W - in line - 4.5 Ah
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /