Welcome to the Schneider Electric corporate Website

Select your location

View all   Exiway Smartduo
Schneider Electric OVA48020 Image

OVA48020

Schneider Electric OVA48020 Image
OVA48020

Emergency luminaire, Exiway Smartduo, Activa, non maintained, 1 h, 2 x 1200 lm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Exiway Smartduo
    product name
    Exiway Smartduo Activa
    product or component type
    Emergency light fitting
    device application
    Lighting
    function
    Self-test with default report
    supply
    Non-maintained
    colour
    Black
    Light source
    LED 3 W x 6 (100000 h) each headlight
    light source colour
    White
    cover type
    Transparent
    number of batteries
    1 x 12.8 V 6.4 Ah LiFePO4
    wiring device additional information
    Searchlights rotate on their axis from 90° to 45°
    Can be inhibited with rest mode via TBS range of remote controls
    Complementary
    [Ue] rated operational voltage
    200...230 V AC 50...60 Hz
    power consumption in VA
    11 VA
    electrical insulation class
    Class II
    autonomy
    1 h
    charging time
    12 h
    luminous flux
    Emergency condition: 2400 lm
    visibility distance
    20 m
    material
    Self-extinguishing
    Thermoplastic
    device mounting
    Surface ceiling
    Surface wall
    height
    246.5 mm
    width
    434.5 mm
    depth
    168 mm
    net weight
    3.4 kg
    market segment
    Industrial buildings
    Environment
    IP degree of protection
    IP65
    IK degree of protection
    IK07
    ambient air temperature for operation
    0…40 °C
    standards
    EN 60598-1
    EN 60598-2-22
    EN 62034
    Offer Sustainability
    EU RoHS Directive
    Will be compliant – Date to be confirmed
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    5 years
  • View more View less

    Documents

    Language
    • English3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Luminaires, conversion kits, lamps (Version 3.3)
    Description
    stand alone emergency lighting products
    prp.document.label.format pdf
    Size 13.8 MB
    Date 1/9/20
    Description
    stand alone emergency lighting products
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format dwg
    Size 408.8 KB
    Date 11/11/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    OVA48020 : Emergency luminaire, Exiway Smartduo, Activa, non maintained, 1 h, 2 x 1200 lm
    Description
    Emergency luminaire, Exiway Smartduo, Activa, non maintained, 1 h, 2 x 1200 lm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    Emergency luminaire, Exiway Smartduo, Activa, non maintained, 1 h, 2 x 1200 lm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /