Welcome to the Schneider Electric corporate Website

Select your location

View all   Exiway Smartduo
Schneider Electric OVA48060 Image

OVA48060

Schneider Electric OVA48060 Image
OVA48060

Emergency luminaire, Exiway Smartduo, DiCube, non maintained, 1 h, 2 x 1200 lm

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Exiway Smartduo
    product name
    Exiway Smartduo DiCube
    product or component type
    Emergency light fitting
    device application
    Lighting
    function
    Addressable
    supply
    Non-maintained
    colour
    Black
    Light source
    LED 3 W x 6 (100000 h) each headlight
    light source colour
    White
    cover type
    Transparent
    number of batteries
    1 x 12.8 V 6.4 Ah LiFePO4
    wiring device additional information
    Searchlights rotate on their axis from 90° to 45°
    Complementary
    [Ue] rated operational voltage
    200...230 V DC 50...60 Hz
    power consumption in VA
    11 VA
    electrical insulation class
    Class II
    autonomy
    1 h
    charging time
    12 h
    luminous flux
    Emergency condition: 2400 lm
    visibility distance
    20 m
    material
    Self-extinguishing
    Thermoplastic
    device mounting
    Surface ceiling
    Surface wall
    height
    246.5 mm
    width
    434.5 mm
    depth
    168 mm
    net weight
    3.4 kg
    market segment
    Industrial buildings
    Environment
    IP degree of protection
    IP65
    IK degree of protection
    IK07
    ambient air temperature for operation
    0…40 °C
    standards
    EN 60598-1
    EN 60598-2-22
    EN 62034
    Offer Sustainability
    EU RoHS Directive
    Will be compliant – Date to be confirmed
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    5 years
  • View more View less

    Documents

    Language
    • English3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Exiway DiCube, addressable emergency lighting system (Version 1.6)
    Description
    Addressable system with Dali protocol between the system and the luminaires, and Ethernet between the system and the PC or devices on LAN.Luminaire ranges compatible : Exiway Smartled DiCube, Exiway Smartled DiCube and Smartbeam DiCube.
    prp.document.label.format pdf
    Size 5.4 MB
    Date 2/8/19
    Description
    Addressable system with Dali protocol between the system and the luminaires, and Ethernet between the system and the PC or devices on LAN.Luminaire ranges compatible : Exiway Smartled DiCube, Exiway Smartled DiCube and Smartbeam DiCube.
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format dwg
    Size 408.8 KB
    Date 11/11/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    OVA48060 : OVA48060_ROHS_DECLARATION
    Description
    OVA48060_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/18/20
    Description
    OVA48060_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /