Welcome to the Schneider Electric corporate Website

Select your location

View all   Exiway Smartled
Schneider Electric OVA48311 Image

OVA48311

Green premium brand logo
Schneider Electric OVA48311 Image
OVA48311
Green premium brand logo

Exiway Smartled - mrgc light block LED IP65 self test non maintained 490 lm 2h

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Exiway
    product name
    Exiway Smartled
    product or component type
    Emergency light fitting
    function
    Self-test
    supply
    Non-maintained
    number of batteries
    1 x 9.6 V 1.5 Ah LiFePO4
    light source
    20 x LED 0.3 W
    Complementary
    [Ue] rated operational voltage
    230 V AC 50/60 Hz
    power consumption in VA
    5.1 VA
    power consumption in W
    0.65 W
    electrical insulation class
    Class II
    autonomy
    2 h
    charging time
    12 h
    luminous flux
    490 lm
    type of glass
    Serigraphed screen
    device mounting
    Surface ceiling
    Hanging ceiling
    Flush false ceiling
    Flush wall
    Surface wall
    height
    127 mm
    width
    300 mm
    depth
    45.5 mm
    net weight
    0.863 kg
    Environment
    IP degree of protection
    IP65
    IK degree of protection
    IK07
    IK10 with protective grid (to be ordered separately)
    ambient air temperature for operation
    0…40 °C
    fire resistance
    850 °C
    standards
    EN/IEC 60598-2-22
    EN 62471
    EN 62034
    EN/IEC 60598-1
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages11
    • English11
    • Italian4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Exiway Smartled (Version 1.2)
    Description
    Emergency lighting offer for Italy (and Belgium end of 2015.).
    prp.document.label.format pdf
    Size 2 MB
    Date 10/26/17
    Description
    Emergency lighting offer for Italy (and Belgium end of 2015.).
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format dwg
    Size 334 KB
    Date 11/11/19
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1 MB
    Date 10/28/18
    prp.document.label.format pdf
    Size 182.8 KB
    Date 12/14/16
    prp.document.label.format pdf
    Size 2.3 MB
    Date 12/14/16
    prp.document.label.format pdf
    Size 739 KB
    Date 10/22/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    OVA48311 : Exiway Smartled - mrgc light block LED IP65 self test non maintained 490 lm 2h
    Description
    Exiway Smartled - mrgc light block LED IP65 self test non maintained 490 lm 2h
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/28/20
    Description
    Exiway Smartled - mrgc light block LED IP65 self test non maintained 490 lm 2h
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 254.5 KB
    Date 10/14/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    OVA48311 : Exiway Smartled - mrgc light block LED IP65 self test non maintained 490 lm 2h
    Description
    Exiway Smartled - mrgc light block LED IP65 self test non maintained 490 lm 2h
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/28/20
    Description
    Exiway Smartled - mrgc light block LED IP65 self test non maintained 490 lm 2h
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 393.5 KB
    Date 10/14/15
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    OVA48311 : Exiway Smartled - mrgc light block LED IP65 self test non maintained 490 lm 2h
    Description
    Exiway Smartled - mrgc light block LED IP65 self test non maintained 490 lm 2h
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/28/20
    Description
    Exiway Smartled - mrgc light block LED IP65 self test non maintained 490 lm 2h
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.