Welcome to the Schneider Electric corporate Website

Select your location

View all   Exiway Smartbeam
Schneider Electric OVA48924 Image

OVA48924

Green premium brand logo
Schneider Electric OVA48924 Image
OVA48924
Green premium brand logo

Exiway Smartbeam Activa - emergency luminaire - surface - escape - 1.5 h

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Exiway
    product name
    Exiway Smartbeam Activa
    product or component type
    Emergency light
    device application
    Lighting
    function
    Self-test
    supply
    Maintained
    Non-maintained
    number of batteries
    1 x 3.2 V 1.5 Ah LiFePO4
    light source
    1 x LED 10 W
    Complementary
    [Ue] rated operational voltage
    230 V AC 50/60 Hz
    power consumption in VA
    3.9 VA non-maintained
    8.3 VA maintained
    power consumption in W
    0.43 W non-maintained
    3.5 W maintained
    electrical insulation class
    Class II
    LED lifespan
    100000 h
    test function
    Automatic periodical functional & duration test
    autonomy
    1.5 h
    charging time
    12 h
    luminous flux
    190 lm
    illuminance
    1 lux
    material
    Thermoplastic self-extinguishing
    device mounting
    Surface
    height
    176 mm
    width
    176 mm
    depth
    53.5 mm
    net weight
    479 g
    Environment
    IP degree of protection
    IP65
    IK degree of protection
    IK07
    ambient air temperature for operation
    0…40 °C
    flame retardance
    V2
    fire resistance
    850 °C
    product certifications
    ENEC
    CE
    standards
    EN 60598-1
    EN 62034
    UL 94
    EN 60598-2-22
    EN 62471: group 1
    EN 60695-2-10
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English5
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format dwg
    Size 218.2 KB
    Date 11/12/19
    Application solutions
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 195.8 KB
    Date 9/30/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    OVA48924 : OVA48924_ROHS_CHINA_DECLARATION
    Description
    OVA48924_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/28/20
    Description
    OVA48924_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    OVA48924 : OVA48924_ROHS_DECLARATION
    Description
    OVA48924_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/28/20
    Description
    OVA48924_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    OVA48924 : OVA48924_REACH_DECLARATION
    Description
    OVA48924_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/28/20
    Description
    OVA48924_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /