Welcome to the Schneider Electric corporate Website

Select your location

View all   Luxa
Schneider Electric OVA50245E Image
Discontinued

OVA50245E

Green premium brand logo
Schneider Electric OVA50245E Image
Discontinued
OVA50245E
Green premium brand logo

Luxa - pictogram sticker - exit - for Luxa 8 W

Show more characteristics
OVA50245E has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Luxa
    product or component type
    Pictogram sticker
    market segment
    Small commercial
    Complementary
    marking
    Exit
    product compatibility
    Luxa 8 W
    height
    126 mm
    width
    342 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    OVA50245E : Luxa - pictogram sticker - exit - for Luxa 8 W
    Description
    Luxa - pictogram sticker - exit - for Luxa 8 W
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/30/20
    Description
    Luxa - pictogram sticker - exit - for Luxa 8 W
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    OVA50245E : Luxa - pictogram sticker - exit - for Luxa 8 W
    Description
    Luxa - pictogram sticker - exit - for Luxa 8 W
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/30/20
    Description
    Luxa - pictogram sticker - exit - for Luxa 8 W
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /