Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Primalum
Schneider Electric OVA50286E Image
Discontinued

OVA50286E

Schneider Electric OVA50286E Image
Discontinued
OVA50286E

Primalum - pictogram sticker - running man downward

Show more characteristics
OVA50286E has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Primalum
    product or component type
    Pictogram sticker
    Complementary
    marking
    Running man downward
    product compatibility
    Primalum 11 W
    Primalum 6 W
    height
    108 mm
    width
    255 mm
    Packing Units
    Package 1 Weight
    85.000 g
    Package 1 Height
    3.000 mm
    Package 1 width
    110.000 mm
    Package 1 Length
    255.000 mm