Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Luxa
Schneider Electric OVA50328E Image
Discontinued

OVA50328E

Green premium brand logo
Schneider Electric OVA50328E Image
Discontinued
OVA50328E
Green premium brand logo

Luxa - exit sign kit for Luxa 8 W - ceiling mounting

Show more characteristics
OVA50328E has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Luxa
    product or component type
    Exit sign kit
    wiring device additional information
    Pictograms provided
    Complementary
    device mounting
    Surface ceiling
    visibility distance
    28 m
    product compatibility
    Luxa 8 W
    Packing Units
    Package 1 Weight
    0.730 kg
    Package 1 Height
    2.450 dm
    Package 1 width
    1.730 dm
    Package 1 Length
    3.850 dm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    OVA50328E : Luxa - exit sign kit for Luxa 8 W - ceiling mounting
    Description
    Luxa - exit sign kit for Luxa 8 W - ceiling mounting
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    Luxa - exit sign kit for Luxa 8 W - ceiling mounting
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    OVA50328E : Luxa - exit sign kit for Luxa 8 W - ceiling mounting
    Description
    Luxa - exit sign kit for Luxa 8 W - ceiling mounting
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    Luxa - exit sign kit for Luxa 8 W - ceiling mounting
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.