Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Luxa
Schneider Electric OVA50346E Image
Discontinued

OVA50346E

Green premium brand logo
Schneider Electric OVA50346E Image
Discontinued
OVA50346E
Green premium brand logo

Luxa - flush mounting box - for Luxa 8 W

Show more characteristics
OVA50346E has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Luxa
    product or component type
    Flush mounting box
    Complementary
    product compatibility
    Luxa 8 W
    height
    124 mm
    width
    332 mm
    depth
    56 mm
    Packing Units
    Package 1 Weight
    0.130 kg
    Package 1 Height
    0.580 dm
    Package 1 width
    1.350 dm
    Package 1 Length
    3.450 dm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English3
    • Bulgarian1
    • Croatian1
    • Czech1
    • German1
    • Greek1
    • Hungarian1
    • Polish1
    • Portuguese1
    • Romanian1
    • Russian1
    • Serbian1
    • Slovak1
    • Slovenian1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Flush Mounting Box - LUXA user manual (Version 0)
    Description
    Install, compatibility table
    prp.document.label.format pdf
    Size 625.7 KB
    Date 5/31/08
    Description
    Install, compatibility table
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    OVA50346E : Luxa - flush mounting box - for Luxa 8 W
    Description
    Luxa - flush mounting box - for Luxa 8 W
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/4/20
    Description
    Luxa - flush mounting box - for Luxa 8 W
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    OVA50346E : Luxa - flush mounting box - for Luxa 8 W
    Description
    Luxa - flush mounting box - for Luxa 8 W
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/4/20
    Description
    Luxa - flush mounting box - for Luxa 8 W
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.