Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Astro Guida
Schneider Electric OVA50356E Image

OVA50356E

Schneider Electric OVA50356E Image
OVA50356E

Ceiling, hanging and electrified track kit, Astro Guida

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Exiway
    product or component type
    Ceiling, hanging and electrified track kit
    accessory / separate part category
    Mounting accessory
    colour
    White
    market segment
    Small commercial
    Complementary
    range compatibility
    Astro Guida emergency exit sign
    Slim Signal emergency exit sign
    Slim Teatro emergency exit sign
    product compatibility
    Slim Signal
    Astro Guida
    material
    Plastic
    length
    205 mm
    height
    26.5 mm
    width
    32 mm
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    90 g
    Package 1 Height
    3 cm
    Package 1 width
    3.5 cm
    Package 1 Length
    21 cm
    Offer Sustainability
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • Bulgarian1
    • Croatian1
    • Czech1
    • German1
    • Greek1
    • Hungarian1
    • Italian1
    • Polish1
    • Portuguese1
    • Romanian1
    • Russian1
    • Serbian1
    • Slovak1
    • Slovenian1
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Luminaires, conversion kits, lamps (Version 3.3)
    Description
    stand alone emergency lighting products
    prp.document.label.format pdf
    Size 13.8 MB
    Date 1/9/20
    Description
    stand alone emergency lighting products
    Dardo Plus (Version 1.0)
    Description
    Dardo Plus system and luminaires for emergency lighting addressable installations
    prp.document.label.format pdf
    Size 5.9 MB
    Date 6/16/16
    Description
    Dardo Plus system and luminaires for emergency lighting addressable installations
    Dardo Plus system & luminaire catalogue (Version 5.1)
    Description
    Addressable system, luminaires, exit signs and conversion kits for emergency lighting. Dardo Plus system
    prp.document.label.format pdf
    Size 6.3 MB
    Date 6/13/16
    Description
    Addressable system, luminaires, exit signs and conversion kits for emergency lighting. Dardo Plus system
    User guide
    Format
    Size
    Date
    Add to My Documents
    Hanging kit Astro Guida user manual (Version 0)
    Description
    Install, compatibility table
    prp.document.label.format pdf
    Size 829.7 KB
    Date 6/1/08
    Description
    Install, compatibility table
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.9 MB
    Date 6/23/20
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.8 MB
    Date 4/20/11
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    OVA50356E : Astro Guida - ceiling, hanging and electrified track kit
    Description
    Astro Guida - ceiling, hanging and electrified track kit
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/7/20
    Description
    Astro Guida - ceiling, hanging and electrified track kit
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    OVA50356E : Astro Guida - ceiling, hanging and electrified track kit
    Description
    Astro Guida - ceiling, hanging and electrified track kit
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/7/20
    Description
    Astro Guida - ceiling, hanging and electrified track kit
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    OVA50356E : Astro Guida - ceiling, hanging and electrified track kit
    Description
    Astro Guida - ceiling, hanging and electrified track kit
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/7/20
    Description
    Astro Guida - ceiling, hanging and electrified track kit
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.