Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Top 4
Schneider Electric OVA51000E Image

OVA51000E

Schneider Electric OVA51000E Image
OVA51000E

Incandescent lamp for Jodiolux, Top 4 or Toplux - 6 V - 1.5 W

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Bulb
    Complementary
    product compatibility
    Jodiolux
    Toplux
    rated lamp wattage
    1.5 W
    [Ue] rated operational voltage
    6 V
    bulb type
    Incandescent
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    3.72 g
    Package 1 Height
    0.9 cm
    Package 1 width
    0.9 cm
    Package 1 Length
    2.5 cm
    Unit Type of Package 2
    S01
    Number of Units in Package 2
    100
    Package 2 Weight
    372 g
    Package 2 Height
    15 cm
    Package 2 width
    15 cm
    Package 2 Length
    40 cm
    Offer Sustainability
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Luminaires, conversion kits, lamps (Version 3.3)
    Description
    stand alone emergency lighting products
    prp.document.label.format pdf
    Size 13.8 MB
    Date 1/9/20
    Description
    stand alone emergency lighting products
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    OVA51000E : OVA51000E_ROHS_CHINA_DECLARATION
    Description
    OVA51000E_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/29/20
    Description
    OVA51000E_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    OVA51000E : OVA51000E_ROHS_DECLARATION
    Description
    OVA51000E_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/29/20
    Description
    OVA51000E_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.