Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Exiway Smartduo
Schneider Electric OVA51002E Image
To be discontinued

OVA51002E

Schneider Electric OVA51002E Image
To be discontinued
OVA51002E

Halogen lamp for Guardian Jodiolux Toplux - 6 V - 10 W

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Bulb
    Complementary
    product compatibility
    Toplux
    Record
    Guardian
    Jodiolux
    rated lamp wattage
    10 W
    [Ue] rated operational voltage
    6 V
    bulb type
    Halogen
    Packing Units
    Package 1 Weight
    0.004 kg
    Package 1 Height
    0.680 dm
    Package 1 width
    0.220 dm
    Package 1 Length
    0.250 dm
    Offer Sustainability
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Luminaires, conversion kits, lamps (Version 3.3)
    Description
    stand alone emergency lighting products
    prp.document.label.format pdf
    Size 13.8 MB
    Date 1/9/20
    Description
    stand alone emergency lighting products
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    OVA51002E : Halogen lamp for Guardian Jodiolux Toplux - 6 V - 10 W
    Description
    Halogen lamp for Guardian Jodiolux Toplux - 6 V - 10 W
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/12/20
    Description
    Halogen lamp for Guardian Jodiolux Toplux - 6 V - 10 W
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    OVA51002E : Halogen lamp for Guardian Jodiolux Toplux - 6 V - 10 W
    Description
    Halogen lamp for Guardian Jodiolux Toplux - 6 V - 10 W
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/12/20
    Description
    Halogen lamp for Guardian Jodiolux Toplux - 6 V - 10 W
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    OVA51002E : Halogen lamp for Guardian Jodiolux Toplux - 6 V - 10 W
    Description
    Halogen lamp for Guardian Jodiolux Toplux - 6 V - 10 W
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/12/20
    Description
    Halogen lamp for Guardian Jodiolux Toplux - 6 V - 10 W
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.