Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Exiway Smartduo
Schneider Electric OVA51003E Image
To be discontinued

OVA51003E

Schneider Electric OVA51003E Image
To be discontinued
OVA51003E

Halogen lamp for Guardian - 12 V - 20 W - G4

Show more characteristics
Commercial status
To be discontinued on 29 October 2020
End-of-service soon on 29 November 2020
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Bulb
    Complementary
    product compatibility
    Guardian
    rated lamp wattage
    20 W
    [Ue] rated operational voltage
    12 V
    bulb type
    Halogen
    bulb base
    G4
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    4 g
    Package 1 Height
    6.8 cm
    Package 1 width
    2.2 cm
    Package 1 Length
    2.5 cm
    Offer Sustainability
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    OVA51003E : OVA51003E_ROHS_CHINA_DECLARATION
    Description
    OVA51003E_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/15/20
    Description
    OVA51003E_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    OVA51003E : OVA51003E_ROHS_DECLARATION
    Description
    OVA51003E_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/15/20
    Description
    OVA51003E_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.