Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Rilux
Schneider Electric OVA51006E Image

OVA51006E

Schneider Electric OVA51006E Image
OVA51006E

fluorescent tube 8 W - G5

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Fluorescent tube
    Complementary
    rated lamp wattage
    8 W
    bulb type
    Fluorescent tube
    bulb base
    G5
    Packing Units
    Package 1 Weight
    0.030 kg
    Package 1 Height
    0.160 dm
    Package 1 width
    0.160 dm
    Package 1 Length
    3.020 dm
    Offer Sustainability
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Luminaires, conversion kits, lamps (Version 3.3)
    Description
    stand alone emergency lighting products
    prp.document.label.format pdf
    Size 13.8 MB
    Date 1/9/20
    Description
    stand alone emergency lighting products
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    OVA51006E : fluorescent tube 8 W - G5
    Description
    fluorescent tube 8 W - G5
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/7/20
    Description
    fluorescent tube 8 W - G5
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    OVA51006E : fluorescent tube 8 W - G5
    Description
    fluorescent tube 8 W - G5
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/7/20
    Description
    fluorescent tube 8 W - G5
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    OVA51006E : fluorescent tube 8 W - G5
    Description
    fluorescent tube 8 W - G5
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/7/20
    Description
    fluorescent tube 8 W - G5
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.