Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Dardo Plus System
Schneider Electric OVA52215 Image

OVA52215

Schneider Electric OVA52215 Image
OVA52215

Dardo Plus - RS232/RS485 interface - Li battery

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Web server
    RS232/RS485 interface
    function
    Addressable
    supply
    Li battery
    language
    Norwegian
    Spanish
    French
    Swedish
    Italian
    German
    Danish
    English
    Complementary
    [Ue] rated operational voltage
    24 V
    power consumption in VA
    3.12 VA
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • Italian1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Dardo Plus (Version 1.0)
    Description
    Dardo Plus system and luminaires for emergency lighting addressable installations
    Size pdf
    Size 5.9 MB
    Date 6/16/16
    Description
    Dardo Plus system and luminaires for emergency lighting addressable installations
    Dardo Plus system & luminaire catalogue (Version 5.1)
    Description
    Addressable system, luminaires, exit signs and conversion kits for emergency lighting. Dardo Plus system
    Size pdf
    Size 6.3 MB
    Date 6/13/16
    Description
    Addressable system, luminaires, exit signs and conversion kits for emergency lighting. Dardo Plus system
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.2 MB
    Date 7/7/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Dardo Plus - RS232/RS485 interface - Li battery
    Description
    Dardo Plus - RS232/RS485 interface - Li battery
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    Dardo Plus - RS232/RS485 interface - Li battery
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Dardo Plus - RS232/RS485 interface - Li battery
    Description
    Dardo Plus - RS232/RS485 interface - Li battery
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    Dardo Plus - RS232/RS485 interface - Li battery
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Dardo Plus - RS232/RS485 interface - Li battery
    Description
    Dardo Plus - RS232/RS485 interface - Li battery
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    Dardo Plus - RS232/RS485 interface - Li battery
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /