Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Addressable luminaires, exit signs and conversion kits for Dardoplus system
Schneider Electric OVA53102 Image

OVA53102

Green premium brand logo
Schneider Electric OVA53102 Image
OVA53102
Green premium brand logo

Exiway One - black frame - for flush-mounted kit - Exiway One 6/11 W

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Exiway
    aesthetic name
    Exiway One
    product or component type
    Frame
    accessory / separate part category
    Fixing accessory
    colour tint
    Black
    Complementary
    range compatibility
    Exiway One emergency light fitting
    product compatibility
    Exiway One 6/11 W
    product destination
    For flush-mounted kit
    material
    Plastic
    height
    194 mm
    width
    364 mm
    depth
    35 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Exiway DiCube, addressable emergency lighting system (Version 1.6)
    Description
    Addressable system with Dali protocol between the system and the luminaires, and Ethernet between the system and the PC or devices on LAN.Luminaire ranges compatible : Exiway Smartled DiCube, Exiway Smartled DiCube and Smartbeam DiCube.
    Size pdf
    Size 5.4 MB
    Date 2/8/19
    Description
    Addressable system with Dali protocol between the system and the luminaires, and Ethernet between the system and the PC or devices on LAN.Luminaire ranges compatible : Exiway Smartled DiCube, Exiway Smartled DiCube and Smartbeam DiCube.
    Dardo Plus (Version 1.0)
    Description
    Dardo Plus system and luminaires for emergency lighting addressable installations
    Size pdf
    Size 5.9 MB
    Date 6/16/16
    Description
    Dardo Plus system and luminaires for emergency lighting addressable installations
    Dardo Plus system & luminaire catalogue (Version 5.1)
    Description
    Addressable system, luminaires, exit signs and conversion kits for emergency lighting. Dardo Plus system
    Size pdf
    Size 6.3 MB
    Date 6/13/16
    Description
    Addressable system, luminaires, exit signs and conversion kits for emergency lighting. Dardo Plus system
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    Exiway. International catalogue. Offer for It, Sp Be and others (Version 6.1)
    Description
    Exiway One / Plus / Class catalogue
    Size pdf
    Size 7.9 MB
    Date 6/13/16
    Description
    Exiway One / Plus / Class catalogue
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Exiway One - black frame - for flush-mounted kit - Exiway One 6/11 W
    Description
    Exiway One - black frame - for flush-mounted kit - Exiway One 6/11 W
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    Exiway One - black frame - for flush-mounted kit - Exiway One 6/11 W
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Exiway One - black frame - for flush-mounted kit - Exiway One 6/11 W
    Description
    Exiway One - black frame - for flush-mounted kit - Exiway One 6/11 W
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    Exiway One - black frame - for flush-mounted kit - Exiway One 6/11 W
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Exiway One - black frame - for flush-mounted kit - Exiway One 6/11 W
    Description
    Exiway One - black frame - for flush-mounted kit - Exiway One 6/11 W
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    Exiway One - black frame - for flush-mounted kit - Exiway One 6/11 W
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /