Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Addressable luminaires, exit signs and conversion kits for Dardoplus system
Schneider Electric OVA53111 Image
Discontinued

OVA53111

Green premium brand logo
Schneider Electric OVA53111 Image
Discontinued
OVA53111
Green premium brand logo

Exiway Plus - black frame - for flush-mounted kit - Exiway Plus 8/18/24 W

Show more characteristics
OVA53111  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Exiway
    aesthetic name
    Exiway Plus
    product or component type
    Frame
    accessory / separate part category
    Fixing accessory
    colour tint
    Black
    Complementary
    range compatibility
    Exiway Plus emergency light fitting
    product compatibility
    Exiway Plus 8/18/24 W
    product destination
    For flush-mounted kit
    material
    Plastic
    height
    219 mm
    width
    441 mm
    depth
    34.5 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Dardo Plus (Version 1.0)
    Description
    Dardo Plus system and luminaires for emergency lighting addressable installations
    Size pdf
    Size 5.9 MB
    Date 6/16/16
    Description
    Dardo Plus system and luminaires for emergency lighting addressable installations
    Dardo Plus system & luminaire catalogue (Version 5.1)
    Description
    Addressable system, luminaires, exit signs and conversion kits for emergency lighting. Dardo Plus system
    Size pdf
    Size 6.3 MB
    Date 6/13/16
    Description
    Addressable system, luminaires, exit signs and conversion kits for emergency lighting. Dardo Plus system
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    Exiway. International catalogue. Offer for It, Sp Be and others (Version 6.1)
    Description
    Exiway One / Plus / Class catalogue
    Size pdf
    Size 7.9 MB
    Date 6/13/16
    Description
    Exiway One / Plus / Class catalogue
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Exiway Plus - black frame - for flush-mounted kit - Exiway Plus 8/18/24 W
    Description
    Exiway Plus - black frame - for flush-mounted kit - Exiway Plus 8/18/24 W
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    Exiway Plus - black frame - for flush-mounted kit - Exiway Plus 8/18/24 W
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Exiway Plus - black frame - for flush-mounted kit - Exiway Plus 8/18/24 W
    Description
    Exiway Plus - black frame - for flush-mounted kit - Exiway Plus 8/18/24 W
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    Exiway Plus - black frame - for flush-mounted kit - Exiway Plus 8/18/24 W
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /