Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Exiway Smartled
Schneider Electric OVA53165 Image

OVA53165

Schneider Electric OVA53165 Image
OVA53165

Exiway Smartled - 24m - ISO 45° pictograms FOR PICTOSCREEN - 4 pictos

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Exiway
    aesthetic name
    Exiway Smartled
    product or component type
    Pictogram sticker
    accessory / separate part category
    Label
    Complementary
    range compatibility
    Exiway Smartled emergency light fitting
    shape
    ISO
    visibility distance
    24 m
    marking
    45° upward indication running man right
    45° downward indication running man left
    45° downward indication running man right
    45° upward indication running man left
    height
    304 mm
    width
    127 mm
    depth
    30.5 mm
  • View more View less

    Documents

    Language
    • English2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Exiawy Power Control (Version 1.2)
    Description
    Central battery unit and luminaire catalogue
    Size pdf
    Size 5 MB
    Date 5/29/19
    Description
    Central battery unit and luminaire catalogue
    Exiway Smartled (Version 1.2)
    Description
    Emergency lighting offer for Italy (and Belgium end of 2015.).
    Size pdf
    Size 2 MB
    Date 10/26/17
    Description
    Emergency lighting offer for Italy (and Belgium end of 2015.).
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /