Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Exiway Smartduo
Schneider Electric OVA53167 Image

OVA53167

Schneider Electric OVA53167 Image
OVA53167

Exiway DiCube - Control Unit - line controller for 128 luminaires

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Exiway Dicube
    product name
    Exiway Dicube Smartcontrol
    product or component type
    Control unit with line controller module
    device application
    Light control
    Diagnosis capabilities
    Battery monitoring of the luminaires
    device short name
    Exiway Smart Control LC
    range compatibility
    Exiway Smartduo DiCube emergency light fitting
    Exiway Smartled Dicube emergency light fitting
    Exiway Smartbeam DiCube emergency light fitting
    Exiway Smartexit Dicube emergency light fitting
    function
    Addressable
    function available
    Configure over bluetooth
    With integrated web server
    operating mode
    Manual or automatic
    communication port protocol
    Bluetooth
    Ethernet
    Serial link
    DALI
    Complementary
    device composition
    I/O terminals
    HMI push button
    control type
    By software
    By mobile application
    Remote control
    2 x test button
    web services
    Web server
    language
    English
    Italian
    [Ue] rated operational voltage
    230 V AC 50...60 Hz
    number of line controlled
    2
    number of devices
    2 serial link
    128 DALI
    physical interface
    1 RS485
    2 RS232
    1 Ethernet
    4 screw block terminal
    Ethernet service
    Configuration via web server
    number of outputs
    2 relay
    output voltage
    150 V DC for relay output
    230 V AC for relay output
    16 V 5...235 mA for line control connection to the luminaires
    number of inputs
    2 contact
    input voltage
    Input: 3 V DC, 0.2 mA
    Auxiliary input: 230 V AC, 2.5 mA
    clamping connection capacity
    2 x 1.5 mm²for inputs
    2 x 1...2.5 mm²per line
    Maximum of controlled luminaires by a control unit
    128
    communication network type
    Bluetooth (2400000…2483500 kHz), 1 mW at 30 m
    number of batteries
    1 x 3 V Li-MnO2 (Lithium-Manganese Dioxide)
    battery size
    CR2477M
    local signalling
    LED green for control unit connected to at least one line controller
    LED red for no communication with line controller
    LED green, flashing for Ethernet network status (RUN)
    LED red for Ethernet port fault (ERR)
    LED green for luminaires status : OK
    LED green, flashing for test mode
    LED red for faulty luminaire
    LED red, flashing for luminaire inhibition
    LED blue for bluetooth
    LED red for power (PWR OK)
    LED red, stop or suppress for power supply (OFF)
    LED red, fast flashing for DALI communication
    LED red for lights on
    LED red, stop or suppress for lights off
    LED red, slow flashing for adressing terminals
    LED red for fault
    LED red, stop or suppress for defect
    LED red, slow flashing for identification of addressed devices
    LED red, fast flashing for broadcasting identification
    LED red, slow flashing for ACT (activity on Line A)
    LED red, slow flashing for ACT (activity on Line B)
    software designation
    EcoStruxure emergency lighting expert
    device mounting
    DIN rail
    electrical insulation class
    Class II
    relative humidity
    5…85 %
    pollution degree
    2
    IP degree of protection
    IP20
    atmospheric-corrosivity category
    C3
    height
    Control unit: 85 mm
    Line controller: 92 mm
    width
    Control unit: 90 mm
    Line controller: 72 mm
    depth
    Control unit: 69.5 mm
    Line controller: 63 mm
    directives
    2011/65/EU - RoHS directive
    2014/53/EU - radio equipment directive
    net weight
    0.45 kg
    Environment
    standards
    EN 55022
    EN 55024
    EN 61000-3-2
    EN 61000-3-3
    EN 60950
    IEC/EN 62034
    ambient air temperature for operation
    0…40 °C
    Offer Sustainability
    EU RoHS Directive
    Will be compliant – Date to be confirmed
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • Italian2
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 10.7 MB
    Date 2/28/17
    Application solutions
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 1.5 MB
    Date 9/30/19
    Files in document
    pdf
    1.3 MB
    pdf
    195.8 KB
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 153 KB
    Date 3/1/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Exiway DiCube - Control Unit - line controller for 128 luminaires
    Description
    Exiway DiCube - Control Unit - line controller for 128 luminaires
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    Exiway DiCube - Control Unit - line controller for 128 luminaires
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /