Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Exiway Smartduo
Schneider Electric OVA53168 Image

OVA53168

Schneider Electric OVA53168 Image
OVA53168

Exiway DiCube - line controller for 128 devices

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Exiway Dicube
    product name
    Exiway Dicube Line Controller
    product or component type
    Line controller module
    device application
    Light control
    device short name
    Exiway Line Controller
    function
    Addressable
    communication port protocol
    DALI
    function available
    DALI bus terminal
    device composition
    HMI push button
    Complementary
    control type
    By mobile application
    By software
    [Ue] rated operational voltage
    220...240 V AC 50...60 Hz
    current consumption
    86 mA maximum
    output voltage
    16 V 5...235 mA for line control connection to the luminaires
    number of line controlled
    2
    number of devices
    64 per line
    physical interface
    1 RS232
    2 screw block terminal
    operating distance
    300 m per line
    local signalling
    LED red for power (PWR OK)
    LED red, stop or suppress for power supply (OFF)
    LED red, fast flashing for DALI communication
    LED red for lights on
    LED red, stop or suppress for lights off
    LED red, slow flashing for adressing terminals
    LED red for fault
    LED red, stop or suppress for defect
    LED red, slow flashing for identification of addressed devices
    LED red, fast flashing for broadcasting identification
    LED red, slow flashing for ACT (activity on Line A)
    LED red, slow flashing for ACT (activity on Line B)
    device mounting
    DIN rail
    electrical insulation class
    Class II
    height
    92 mm
    width
    72 mm
    depth
    63 mm
    range compatibility
    Exiway Dicube control unit
    Exiway Dicube control unit with line controller module
    standards
    EN 61347-2-11
    EN 55022
    EN 55024
    EN 61000-3-3
    EN 60950
    Environment
    ambient air temperature for operation
    0…50 °C
    IP degree of protection
    IP20
    net weight
    0.171 kg
    Offer Sustainability
    EU RoHS Directive
    Will be compliant – Date to be confirmed
  • View more View less

    Documents

    Language
    • All Languages3
    • English3
    • Italian2
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 293.5 KB
    Date 3/16/17
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 153 KB
    Date 3/1/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Exiway DiCube - line controller for 128 devices
    Description
    Exiway DiCube - line controller for 128 devices
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    Exiway DiCube - line controller for 128 devices
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /