Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Exiway Smartexit Dicube
Schneider Electric OVA53174 Image

OVA53174

Schneider Electric OVA53174 Image
OVA53174

Exiway Smartexit Dicube - 32m - ISO- 45°running man - 7 pictograms

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Exiway
    product or component type
    Pictogram
    accessory / separate part category
    Marking accessory
    Complementary
    range compatibility
    Exiway Smartexit Activa exit sign screen mono/double
    Exiway Smartexit Dicube exit sign screen mono/double
    shape
    ISO
    visibility distance
    32 m
    marking
    Running man towards the right
    45° downward indication running man right
    45° downward indication running man left
    45° upward indication running man right
    45° upward indication running man left
    Running man towards the left
    height
    330 mm
    width
    170 mm
  • View more View less

    Documents

    Language
    • English2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Exiawy Power Control (Version 1.2)
    Description
    Central battery unit and luminaire catalogue
    Size pdf
    Size 5 MB
    Date 5/29/19
    Description
    Central battery unit and luminaire catalogue
    Size pdf
    Size 508.7 KB
    Date 4/21/17
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /