Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Rilux
Schneider Electric OVA53179 Image

OVA53179

Schneider Electric OVA53179 Image
OVA53179

Rilux LED - pictogram kit -17 m

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Rilux
    product or component type
    Pictogram
    accessory / separate part category
    Lighting accessory
    Complementary
    range compatibility
    Rilux LED emergency light fitting
    product destination
    Surface mounted light fitting
    shape
    ISO
    visibility distance
    17 m
    marking
    Running man downward
    Running man upward
    Running man towards the left
    Running man towards the right
    height
    88 mm
    width
    318 mm
    net weight
    320 g
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /