Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Exiway Smartbeam
Schneider Electric OVA53180 Image

OVA53180

Schneider Electric OVA53180 Image
OVA53180

Exiway Smartbeam DiCube - vetrosignal kit - 20 m - for flush luminaires

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Exiway
    product or component type
    Exit sign kit
    accessory / separate part category
    Lighting accessory
    provided equipment
    adapter ring
    Set of 5 pictogram sheet
    fixing clip
    Complementary
    range compatibility
    Exiway Smartbeam DiCube emergency light fitting
    shape
    ISO
    product destination
    Flush-mounted light fitting
    visibility distance
    20 m
    marking
    Running man downward
    Running man towards the right
    Running man upward
    Blank
    Running man towards the left
    height
    115 mm
    width
    210 mm
    net weight
    800 g
  • View more View less

    Documents

    Language
    • English1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Exiawy Power Control (Version 1.2)
    Description
    Central battery unit and luminaire catalogue
    Size pdf
    Size 5 MB
    Date 5/29/19
    Description
    Central battery unit and luminaire catalogue
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /