Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Exiway Easyled
Schneider Electric OVA53184 Image

OVA53184

Schneider Electric OVA53184 Image
OVA53184

Exiway - Emergency light fixtures frame 293 x 117 x 30

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Exiway
    aesthetic name
    Exiway Easyled
    product or component type
    Frame
    accessory / separate part category
    Fixing accessory
    colour tint
    White
    Complementary
    range compatibility
    Exiway Easyled emergency light fitting
    product compatibility
    Exiway Easyled
    Pyros ESI
    product destination
    For flush-mounted kit
    material
    Plastic
    height
    293 mm
    width
    117 mm
    depth
    30 mm
  • View more View less

    Documents

    Language
    • English1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.9 MB
    Date 2/27/18
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /