Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   SurgeArrest Performance
Schneider Electric P10U2 Image

P10U2

Schneider Electric P10U2 Image
P10U2

APC Performance SurgeArrest 10 Outlet with 2 Port 2.4A USB Charger 120V

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Lead time
    Usually in Stock
    General
    provided equipment
    User manual
    Physical
    cable length
    1.83 m
    colour
    Black
    depth
    3.2 cm
    height
    28.6 cm
    net weight
    0.83 kg
    width
    12.7 cm
    Input
    network frequency
    50/60 Hz
    plug standard
    NEMA 5-15P
    switching current capacity
    15 A
    input voltage
    120 V
    Output
    number of power socket outlets
    10
    Outlet standard
    NEMA 5-15R
    Conformance
    UL 1449 TVSS rating
    L-N: 400
    L-G: 500
    N-G: 500
    product certifications
    CULus
    standards
    FCC part 15 class B
    UL 1310
    UL 1363
    UL 1449
    equipment protection policy
    Lifetime : $300000
    Environmental
    ambient air temperature for operation
    0…45 °C
    relative humidity
    0…95 % non-condensing
    operating altitude
    0...10000 ft
    ambient air temperature for storage
    -15…45 °C
    storage altitude
    0.00…15240.00 m
    Surge Protection and Filtering
    response time
    1 ns common mode
    common mode rejection
    75 dB
    peak current
    56 kA common mode
    196 kA normal mode
    Surge energy rate
    4320 J
    Packing Units
    Package 1 Weight
    0.95 kg
    Package 1 Height
    33.5 cm
    Package 1 width
    20 cm
    Package 1 Length
    4.3 cm
    SCC14
    10731304336553
    Number of Units in Package 2
    6
    Package 2 Weight
    6.30 kg
    Package 2 Height
    228.09 mm
    Package 2 width
    290.07 mm
    Package 2 Length
    359.92 mm
    Number of Units in Package 3
    216
    Offer Sustainability
    EU RoHS Directive
    Contractual warranty
    Warranty
    Lifetime
  • View more View less

    Documents

    Language
    • All Languages7
    • English5
    • French1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    SurgeArrest Performance P8/P10U2/P12U2 (Version V0)
    Description
    User manual for 8-, 10-, and 12- outlet SurgeArrest Performance P8, P10U2, and P12U2
    prp.document.label.format pdf
    Size 294.5 KB
    Date 8/22/17
    Description
    User manual for 8-, 10-, and 12- outlet SurgeArrest Performance P8, P10U2, and P12U2
    prp.document.label.format pdf
    Size 294.5 KB
    Date 8/22/17
    prp.document.label.format pdf
    Size 294.5 KB
    Date 8/22/17
    Certificate
    Format
    Size
    Date
    Add to My Documents
    UL cUL Relocatable Power Taps (Version V0)
    Description
    UL 1363; CSA-C22.2 No. 308,
    prp.document.label.format pdf
    Size 213.2 KB
    Date 9/17/18
    Description
    UL 1363; CSA-C22.2 No. 308,
    FCC certification for APC Performance SurgeArrest 10 Outlet with 2 Port 2.4A USB Charger 120V (Version V0)
    Description
    FCC Part 15 Subpart B ClassB; CISPR 22:2008 Class B; ANSI C63.4: 2014; ICES-003 Issue 6: 2016 Class B
    prp.document.label.format pdf
    Size 105.7 KB
    Date 11/5/17
    Description
    FCC Part 15 Subpart B ClassB; CISPR 22:2008 Class B; ANSI C63.4: 2014; ICES-003 Issue 6: 2016 Class B
    prp.document.label.format pdf
    Size 127.2 KB
    Date 9/17/17
    Description
    UL1363
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    P10U2 : APC Performance SurgeArrest 10 Outlet with 2 Port 2.4A USB Charger 120V
    Description
    APC Performance SurgeArrest 10 Outlet with 2 Port 2.4A USB Charger 120V
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/10/20
    Description
    APC Performance SurgeArrest 10 Outlet with 2 Port 2.4A USB Charger 120V
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.