Welcome to the Schneider Electric corporate Website

Select your location

View all   SurgeArrest Home/Office
Schneider Electric P4-IN Image

P4-IN

Schneider Electric P4-IN Image
P4-IN

APC Essential Surge Protector 4 Outlets, 230V, Universal Sockets

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Model Name
    APC Essential Surge Protector 4 Outlets, 230V, Universal Sockets
    Standard Lead Time
    Usually in Stock
    Product Distribution
    India
    Output
    Number of Outlets
    4
    Receptacle Style
    Universal
    Input
    Input Frequency
    50/60 Hz
    Input Connections
    India 3-pin 6A
    Cord Length
    1.52 meters
    Surge Protection and Filtering
    Surge energy rating
    300 Joules
    Peak Current Common Mode
    6.5 kA
    Physical
    Net Weight
    0.4 kg
    Maximum Height
    37.0 mm
    Maximum Width
    62.0 mm
    Maximum Depth
    285.0 mm
    Shipping Weight
    0.5 kg
    Shipping Height
    46.0 mm
    Shipping Width
    160.0 mm
    Shipping Depth
    383.0 mm
    Master Carton Units
    10.0
    Master Carton Weight
    8.0 kg
    SCC Codes
    2073130431748 1
    Color
    White
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-900 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-3000 meters
    Conformance
    Standard warranty
    Limited Lifetime Warranty
  • View more View less

    Documents

    Language
    • English1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Surge Arrest Range Brochure (Version V1)
    Description
    A brochure providing features and specs for India Surge Arrest offers
    prp.document.label.format pdf
    Size 107 KB
    Date 3/27/15
    Description
    A brochure providing features and specs for India Surge Arrest offers
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /