Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all SurgeArrest Essential
Schneider Electric P43-CN Image

P43-CN

Schneider Electric P43-CN Image
P43-CN

APC Essential Surge Protector 4 Outlets, 230V, non-universal, China

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Essential Surge Protector 4 Outlets, 230V, non-universal, China
    Standard Lead Time
    Usually in Stock
    Product Distribution
    China
    Output
    Number of Outlets
    4
    Receptacle Style
    Chinese outlet
    Input
    Nominal Input Voltage
    230V
    Input Power
    2200 W
    Input Frequency
    50 Hz
    Input Connections
    Australian/Chinese
    Maximum Line Current per phase
    10.0 A
    Maximum Input Current
    10 A
    Surge Protection and Filtering
    Surge energy rating
    918 Joules
    EMI/RFI Noise rejection (100 kHz to 10 MHz)
    40.0 dB
    Peak Current Normal Mode
    36 kA
    Peak Current Common Mode
    36.0 kA
    NM Surge Response Time (ns)
    1.0 NS
    Nominal Discharge Current
    3 kA
    Physical
    Net Weight
    0.51 kg
    Maximum Height
    270.0 mm
    Maximum Width
    49.0 mm
    Maximum Depth
    32.0 mm
    Shipping Weight
    0.61 kg
    Shipping Height
    361.0 mm
    Shipping Width
    145.0 mm
    Shipping Depth
    47.0 mm
    SCC Codes
    1073130428486 1
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Conformance
    Standard warranty
    3 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • View more View less

    Documents

    Language
    • All Languages2
    • English1
    • Chinese1
    User guide
    Format
    Size
    Date
    Add to My Documents
    SurgeArrest Essential(电涌保护器)P43-CN/P63-CN/P83-CN (Version 0)
    Description
    P43-CN/P63-CN/P83-CN用户手册
    Size pdf
    Size 640.1 KB
    Date 8/11/11
    Description
    P43-CN/P63-CN/P83-CN用户手册
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EoLi - Personal Surge Protectors (Version 1)
    Description
    End of Life Instruction (EoLI) for the Personal Surge Protectors Product Range
    Size pdf
    Size 776.8 KB
    Date 1/28/19
    Description
    End of Life Instruction (EoLI) for the Personal Surge Protectors Product Range
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /