Welcome to the Schneider Electric corporate Website

Select your location

View all   SurgeArrest Essential
Schneider Electric P43B-RS Image

P43B-RS

Schneider Electric P43B-RS Image
P43B-RS

APC Essential SurgeArrest 4 outlets, 1 meter power cord, 230V Ukraine

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Model Name
    APC Essential SurgeArrest 4 outlets, 1 meter power cord, 230V Ukraine
    Includes
    User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Armenia , Azerbaijan , Belarus , Georgia , Kazakhstan , Moldova, Republic Of , Mongolia , Russian Federation , Tajikistan , Turkmenistan , Ukraine , Uzbekistan
    Output
    Number of Outlets
    4
    Receptacle Style
    CEE 7 Schuko
    Input
    Nominal Input Voltage
    230V
    Input Power
    2300 W
    Input Frequency
    50 Hz
    Input Connections
    Schuko CEE 7/7P
    Cord Length
    1 meters
    Surge Protection and Filtering
    Surge energy rating
    918 Joules
    Peak Current Common Mode
    36.0 kA
    Physical
    Net Weight
    0.15 kg
    Maximum Height
    276.0 mm
    Maximum Width
    56.0 mm
    Maximum Depth
    40.0 mm
    Shipping Weight
    0.18 kg
    Shipping Height
    300.0 mm
    Shipping Width
    110.0 mm
    Shipping Depth
    50.0 mm
    Master Carton Units
    10.0
    Master Carton Dimensions (Length x Width x Height)
    12.5 x 10.5 x 9.5 inches
    SCC Codes
    6073130431414 3
    Color
    Black
    Units per Pallet
    12.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-15000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Conformance
    Approvals
    EAC
    Standard warranty
    5 year repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • View more View less

    Documents

    Language
    • All Languages5
    • English4
    • Russian1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Essential SurgeArrest P43-RS/P43B-RS (Version V0)
    Description
    User Manual for Essential SurgeArrest P43-RS and P43B-RS
    prp.document.label.format pdf
    Size 196.5 KB
    Date 6/13/14
    Description
    User Manual for Essential SurgeArrest P43-RS and P43B-RS
    prp.document.label.format pdf
    Size 196.5 KB
    Date 6/13/14
    Certificate
    Format
    Size
    Date
    Add to My Documents
    EU DOC P43 series (Version V0)
    Description
    Low Voltage Directive : 2014/35/UE;RoHS Directive : 2011/65/UE, 2015/863
    prp.document.label.format pdf
    Size 175.9 KB
    Date 3/3/20
    Description
    Low Voltage Directive : 2014/35/UE;RoHS Directive : 2011/65/UE, 2015/863
    KEMA certificate of APC ESSENTIAL SURGEARREST 4 OUTLETS, 1 METER POWER CORD, 230V UKRAINE (Version V0)
    Description
    IEC 60884-1:2002 + A1:2006 + A2:2013; NEN 1020:1987 + A2:2004; EN 61643-11:2012
    prp.document.label.format pdf
    Size 2.2 MB
    Date 11/20/15
    Description
    IEC 60884-1:2002 + A1:2006 + A2:2013; NEN 1020:1987 + A2:2004; EN 61643-11:2012
    EAC Certificate for Surge Arrest (Version V0)
    Description
    EAC Certificate
    prp.document.label.format pdf
    Size 638.3 KB
    Date 7/11/14
    Description
    EAC Certificate
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /