Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   MiCOM P521
Schneider Electric P521------3--- Image

P521------3---

Schneider Electric P521------3--- Image
P521------3---

MiCOM P521 - Feeder differential protection relay - 30 TE - Large LCD display

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    MiCOM P521
    device short name
    P521
    relay application
    Line differential
    protection type
    Recloser ANSI code: 79
    Earth fault ANSI code: 50N/51N
    Phase undercurrent ANSI code: 37
    Undervoltage ANSI code: 27
    Overvoltage ANSI code: 59
    Negative sequence/unbalance ANSI code: 46
    Thermal overload protection ANSI code: 49RMS
    Underfrequency ANSI code: 81L
    Breaker failure ANSI code: 50BF
    Directional earth fault ANSI code: 67N
    Overfrequency ANSI code: 81O
    Directional phase overcurrent ANSI code: 67
    Overcurrent ANSI code: 50/51
    Neutral voltage displacement ANSI code: 59N
    number of inputs
    4 current input CT...X/5 A and X/1 A
    5 voltage
    5 discrete
    number of outputs
    8 discrete
    communication port protocol
    DNP3
    IEC 60870-5-103
    Modbus RTU
    Complementary
    [Us] rated supply voltage
    24...250 V DC 19.2…300 V
    48...250 V DC 38.4…300 V
    48...240 V AC 38.4…264 V
    network and machine diagnosis type
    Fault recording
    Event recording
    Disturbance recording15 s
    switchgear diagnosis type
    CT/VT supervision
    display type
    Backlit LCD: 2 lines of 16 characters
    discrete input voltage
    24...250 V DC 19.2 V standard variant
    48...250 V AC 19.2 V standard variant
    48...250 V DC 105 V further option
    48...250 V DC 77 V further option
    48...250 V DC 154 V further option
    48...240 V AC 105 V further option
    48...240 V AC 77 V further option
    48...240 V AC 154 V further option
    communication port support
    RS232
    RS485
    Environment
    height
    177 mm total:
    156 mm embedded:
    width
    155 mm
    depth
    249.6 mm total:
    223 mm embedded:
    device mounting
    Flush
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.