Welcome to the Schneider Electric corporate Website

Select your location

View all   SurgeArrest Home/Office
Schneider Electric P6FG-IN Image

P6FG-IN

Schneider Electric P6FG-IN Image
P6FG-IN

APC Surge Protector 6 Outlets with Master/Slave Control, Energy Saving and Noise Filter

Show more characteristics
The maximum number of products that can be compared is 4

  • Overview
    Description
    The Power-Saving SurgeArrest not only safeguards your equipment from damaging power transients, it also helps lower your electric bill. "Master/Controlled" outlets are designed to detect when your computer is asleep where it then automatically powers "off" connected peripherals to prevent wasteful power consumption.
    Model Name
    APC Surge Protector 6 Outlets with Master/Slave Control, Energy Saving and Noise Filter
    Includes
    User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    India
    Output
    Number of Outlets
    6
    Receptacle Style
    Universal
    Input
    Input Frequency
    50/60 Hz
    Input Connections
    India 3-pin 6A
    Cord Length
    1.52 meters
    Surge Protection and Filtering
    EMI/RFI Noise rejection (100 kHz to 10 MHz)
    40.0 dB
    Peak Current Common Mode
    30.0 kA
    NM Surge Response Time (ns)
    1.0 NS
    Physical
    Net Weight
    0.72 kg
    Maximum Height
    37.0 mm
    Maximum Width
    120.0 mm
    Maximum Depth
    291.0 mm
    Shipping Weight
    0.86 kg
    Shipping Height
    44.0 mm
    Shipping Width
    217.0 mm
    Shipping Depth
    388.0 mm
    Master Carton Units
    10.0
    Master Carton Weight
    11.6 kg
    Color
    White
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-900 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-4500 meters
    Conformance
    Standard warranty
    Limited Lifetime Warranty
  • View more View less

    Documents

    Language
    • English3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Surge Arrest Range Brochure (Version 1)
    Description
    A brochure providing features and specs for India Surge Arrest offers
    prp.document.label.format pdf
    Size 107 KB
    Date 3/27/15
    Description
    A brochure providing features and specs for India Surge Arrest offers
    User guide
    Format
    Size
    Date
    Add to My Documents
    SurgeArrest P10FG-IN/P6FG-IN (Version 1)
    Description
    User manual for SurgeArrest P10FG-IN/P6FG-IN
    prp.document.label.format pdf
    Size 95.7 KB
    Date 2/16/15
    Description
    User manual for SurgeArrest P10FG-IN/P6FG-IN
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    SurgeArrest P6FG-IN/P10FG-IN Setup guide (Version 0)
    Description
    Setup guide SurgeArrest P6FG-IN/P10FG-IN
    prp.document.label.format pdf
    Size 48.2 KB
    Date 2/27/15
    Description
    Setup guide SurgeArrest P6FG-IN/P10FG-IN
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /